Overview
Description
Easy-to-use hardware platform for Voice User Interface (VUI) solutions based on the RA4E1 MCU.
This VUI partner-enabled solution is based on the RA family of 32-bit MCUs. The hardware platform is used for all VUI partner-enabled solutions provided by Renesas within the Renesas Ready Partner Network. It demonstrates how easy it is to control your system with a simple voice command interface without extensive coding experience or in-house expertise.
You will build an enhanced working solution that recognizes your own voice commands to trigger the corresponding operation using the Renesas Partner Network Solutions utilizing the Voice Hardware Platform.
Features
- Hardware Features
- Compact VUI solution using RA4E1. Small 10mm x 10mm size to fit into the end product.
- Local voice recognition algorithm, no network connectivity needed.
- Choices of digital and analog microphones are populated for alternative input options.
- External QSPI flash memory enhances storage for voice samples and library data.
- Cyberon DSpotter (PDF | English, 日本語) Enabled Features:
- Global language support of 40+ languages worldwide.
- Support voice tag function to let a user change command by voice recording.
- Support voice response function for acknowledge and enhancing user experience.
- DSMT tool supports wake-word and commands customization, performance tuning, testing, no prior neural network knowledge needed.
- Low Bill of Materials (BOM) cost and footprint. The minimum requirements are the MCU, one DMIC, and a power supply.
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Sampleable | Key Features | MCU/MPU | Additional Features |
|---|---|---|---|---|---|---|
| TW001-VUIA4E1POCZ | Active | Out of Stock | Available | Command Recognition | RA4E1 (Arm CM33, 100MHz, 512KB/128KB/8KB, 48QFN) | 1xDMIC, 2xAMIC, Half-QSPI, USB-C/B, UART, DAC AUDIO OUT, 2xOP-AMP, J-Link Segger |
Videos & Training
Voice recognition systems often struggle with background noise, leading to user frustration. Discover how the Renesas audio combination application solution integrates audio pre-processing and voice command recognition to deliver improved accuracy and enhanced reliability, even in noisy environments.
Additional Videos
Events & Webinars
News & Blog Posts
Partners
Zephyr Project
The Zephyr Project is an open-source, scalable real-time operating system (RTOS) designed for resource-constrained embedded systems and supports a wide range of hardware architectures and development boards. For the Renesas RA4E1 Voice User Demonstration Kit, Zephyr provides focused documentation covering board features, supported peripherals, and basic build, flashing, and debugging workflows to help developers quickly get started.
See the Zephyr Project RA4E1 Voice User Demonstration Kit Documentation
Resources
Support
Knowledge Base
- Voice Kit with RA Family: What is included in the kit and any other components to prepare in addition?
... us/en/products/microcontrollers-microprocessors/ra-cortex-m-mcus/tw001-vuia6e1pocz-ra6e1-voice-user-reference-kitRA4E1 Voice User Reference Kit (TW001-VUIA4E1POCZ): https://www.renesas.com/us/en/products/microcontrollers-microprocessors/ra-cortex-m-mcus/tw001-vuia4e1pocz ...
Jul 26, 2024