Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The SSC Flat Cable is included in the Mass Calibration Systems for select sensor signal conditioner (SSC) ICs (DUTs). It provides parts for assembling cables of custom lengths for connecting the user's DUT modules or Mass Calibration Reference Boards to the Mass Calibration Board DUT connectors. Up to 100 customized cables can be created with the parts included. It can also be ordered separately.

Features

  • 30m of 10-wire flat AWG28-10-G cable
  • 100 flat-cable 10-pin connectors
  • 100 cable clamps

Applications

Documentation

Design & Development

Related Boards & Kits

Product Options

Applied Filters:

Support