概要
説明
The SSC Flat Cable is included in the Mass Calibration Systems for select sensor signal conditioner (SSC) ICs (DUTs). It provides parts for assembling cables of custom lengths for connecting the user's DUT modules or Mass Calibration Reference Boards to the Mass Calibration Board DUT connectors. Up to 100 customized cables can be created with the parts included. It can also be ordered separately.
特長
- 30m of 10-wire flat AWG28-10-G cable
- 100 flat-cable 10-pin connectors
- 100 cable clamps
アプリケーション
設計・開発
関連ボード&キット
ボード&キット
SSC Mass Calibration Board
The SSC Mass Calibration Board (MCB) is included in the SSC Mass Calibration System (includes 4 MCBs), which provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple sensor signal conditioner (SSC) ICs (DUTs). It enables communication via the SSC... 続きを読む
Mass Calibration System for ZSC31010
The ZSC31010 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSC31010 Sensor Signal Conditioner (SSC) ICs. The user's PC can communicate via the SSC Communication Board with multiple ZSC31010 ICs (DUTs) mounted on either... 続きを読む
Mass Calibration System for ZSC31014
The ZSC31014 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSC31014 Sensor Signal Conditioner (SSC) ICs. The user's PC can communicate via the SSC Communication Board with multiple ZSC31014 ICs (DUTs) mounted on either... 続きを読む
Mass Calibration System for ZSC31015
The ZSC31015 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSC31015 Sensor Signal Conditioner (SSC) ICs. The user's PC can communicate via the SSC Communication Board with multiple ZSC31015 ICs (DUTs) mounted on either... 続きを読む
Mass Calibration System for ZSC31050
The ZSC31050 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSC31050 Sensor Signal Conditioner (SSC) ICs. The user's PC can communicate via the SSC Communication Board with multiple ZSC31050 ICs (DUTs) mounted on either... 続きを読む
Mass Calibration System for ZSC31150
The ZSC31150 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSC31150 Sensor Signal Conditioner (SSC) ICs. The user's PC can communicate via the SSC Communication Board with multiple ZSC31150 ICs (DUTs) mounted on either... 続きを読む
Mass Calibration System for ZSSC3122
The ZSSC3122 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSSC3122 Capacitive Sensor Signal Conditioner (SSC) ICs. The user's PC can communicate via the SSC Communication Board with multiple ZSSC3122 ICs (DUTs)... 続きを読む
Mass Calibration System of ZSSC3123
The ZSSC3123 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSSC3123 Capacitive Sensor Signal Conditioner (SSC) ICs. The user's PC can communicate via the SSC Communication Board with multiple ZSSC3123 ICs (DUTs)... 続きを読む
Mass Calibration System for ZSSC313x
The ZSSC313x Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSSC313x Sensor Signal Conditioner (SSC) ICs, including the ZSSC3131, ZSSC3135, ZSSC3136 and ZSSC3138. The user's PC can communicate via the SSC Communication... 続きを読む
Mass Calibration System for ZSSC3154
The ZSSC3154 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSSC3154 Sensor Signal Conditioner (SSC) ICs. The user's PC can communicate via the SSC Communication Board with multiple ZSSC3154 ICs (DUTs) mounted on either... 続きを読む
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable |
|---|---|---|---|---|
| SSCFLATCABLE | Active | Out of Stock | 1u | $44.81 | Available |