Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SLG47115V-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG47115V-SKT includes the SLG4SA20HV-20x30 socket adapter and 50 SLG47115V (TQFN-20) HVPAK™ programmable mixed-signal matrix IC samples.

Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.

The SLG47115 HVPAK programmable mixed-signal matrix IC combines mixed-signal logic and high-voltage H-bridge functionality in a tiny 2mm x 3mm QFN package.

Features

  • TQFN-20 socket for the SLG47115 HVPAK™ programmable mixed-signal matrix
  • SLG4SA20HV-20x30 socket adapter
  • 50 SLG47115V (TQFN-20) IC samples

Applications

Type Title Date
Manual - Development Tools PDF 632 KB
The SLG47115V socket adapter is a board-level hardware interface for emulation, programming and real-time functional testing of the SLG47115V device using Renesas GreenPAK development boards. It provides electrical limits, detailed pin mapping, mechanical dimensions, schematic diagrams, and bill of materials, supplying the technical data required for convenient and accurate device-level evaluation, debugging and hardware integration.
Quick Start Guide PDF 197 KB
Manual - Development Tools PDF 1.32 MB
Manual - Development Tools PDF 2.35 MB
4 items

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG47115V-SKTActiveIn Stock1u | $60N/AYesEAR998473.30.1180