Overview
Description
The SLG47115V-EVB evaluation board has been developed for testing designs with all features and high current loads using the SLG47115V HVPAK™ programmable mixed-signal matrix IC.
The SLG47115 combines mixed-signal logic and high-voltage H-bridge functionality in a tiny 2mm x 3mm QFN package. Integrated H-bridge/dual Half-bridge functionality allows for driving different loads up to 3A per output with up to 26.4V voltage. This highly versatile device allows a for wide variety of mixed-signal functions to be designed alongside high-voltage capabilities within a tiny and thermally efficient IC.
Features
- Shows H-Bridge/Half-Bridge functions of the SLG47115V-EVB chip
- Connects to GreenPAK™ development boards for programming
- High-voltage output connector for an electric motor or load
- Two 20-position headers: One for platform connection, one for debugging and measurement
- Compact 50mm x 53mm PCB
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| SLG47115V-EVB | Active | In Stock | 1u | $15 | N/A | Yes | EAR99 | 8473.30.1180 |
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.