Skip to main content
Renesas Electronics Corporation

Overview

The SLG47115V-EVB evaluation board has been developed for testing designs with all features and high current loads using the SLG47115V HVPAK™ programmable mixed-signal matrix IC.

The SLG47115 combines mixed-signal logic and high-voltage H-bridge functionality in a tiny 2mm x 3mm QFN package. Integrated H-bridge/dual Half-bridge functionality allows for driving different loads up to 3A per output with up to 26.4V voltage. This highly versatile device allows a for wide variety of mixed-signal functions to be designed alongside high-voltage capabilities within a tiny and thermally efficient IC.

Features

  • Shows H-Bridge/Half-Bridge functions of the SLG47115V-EVB chip
  • Connects to GreenPAK™ development boards for programming
  • High-voltage output connector for an electric motor or load
  • Two 20-position headers: One for platform connection, one for debugging and measurement
  • Compact 50mm x 53mm PCB

Products in the Design

Sample & Buy

SLG47115 Evaluation Board

SLG47115V-EVB

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180
1u | $15.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

GreenPAK Advanced Development Board

SLG4DVKADV Active
Serve as the core platform for programming, emulation, and in-circuit testing across the GreenPAK programmable mixed-signal portfolio.