Overview
Description
The SLG47115V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping with the SLG47115 high-voltage programmable mixed-signal matrix IC (HVPAK™). It requires the SLG4SA-DIP DIP Adapter to use with the GreenPAK™ Advanced Development Board.
The GreenPAK DIP Adapter is a small PCB that allows users to adapt STQFN packages into a DIP footprint. This small .90in x 2.20in board uses a 20-pin DIP footprint with a 0.3in width. Users can also use this adapter for prototyping by making the STQFN package compatible with solder-free breadboards.
Features
- Low cost
- Simplifies prototyping of Surface Mount Technology (SMT) ICs
- Four high-voltage (HV) high-current output GPOs
- Current up to 2A per HV GPO
- Current sensing resistors
- Variable current sensing configurations
- Optional VDD LED indicator
- Decoupling capacitor included
- Screw terminals for high-voltage and high-current lines
- Optional I2C pull-up resistors
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| SLG47115V-DIP | Active | In Stock | 1u | $4 | N/A | Yes | EAR99 | 8473.30.1180 |
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.