Overview
Description
The SLG47105V-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG47105V-SKT includes the SLG4SA20HV-20x30 socket adapter and 50 SLG47105V (TQFN-20) GreenPAK programmable mixed-signal matrix IC samples.
Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG47105 HVPAK™ programmable mixed-signal matrix IC combines mixed-signal logic and high-voltage H-bridge functionality in a tiny 2mm x 3mm QFN package.
Features
- TQFN-20 socket for the SLG47105 HVPAK™ programmable mixed-signal matrix
- SLG4SA20HV-20x30 socket adapter
- 50 SLG47105V (TQFN-20) IC samples
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| SLG47105V-SKT | Active | Out of Stock | 1u | $60 | N/A | Yes | EAR99 | 8473.30.1180 |
Support
Support Communities
- SLG47105 for small motor drive and control loop.
... you are looking for the platform to create and debug your project you can use the following development tools: 1. GreenPAK Advanced Development Board; 2. SLG47105V-SKT socket adapter with 50 samples SLG47105V. For debuging you can aslo use SLG47105V Evaluation Board, it is very suitable if you need to ...
Sep 8, 2021