Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The SLG47004V-DIP 20-pin DIP Prototyping Board is perfect for breadboarding and fast prototyping with the SLG47004 AnalogPAK™ programmable mixed-signal IC. It requires the DIP Adapter (SLG4SA-DIP) to use it with the GreenPAK™ Advanced Development Board.

The GreenPAK DIP Adapter is a small PCB that allows users to adapt STQFN packages into a DIP footprint. This board can speed up your design prototyping and testing. With a small board size of 0.43 x 1.67 inches, it uses a 20-pin DIP footprint with a 0.3-inch width. Users can also use this adapter for prototyping by making an MSTQFN package compatible with solder-free breadboards.

Features

  • Low cost
  • Simplifies prototyping of surface-mount technology (SMT) ICs
  • Optional VDD LED indicator
  • Decoupling capacitor included
  • Optional I2C pull-up resistors

Applications

Documentation

Design & Development

Related Boards & Kits

Product Options

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG47004V-DIPActiveIn Stock1u | $4N/AYesEAR998473.30.1180

Videos & Training

Support

Support Communities

  1. SLG47004V-DIP 3D model

    Looking for a 3D model, step or stl for the SLG47004V-DIP to use in Kicad, tx. Kicad component drawing and footprint would also be nice to have but i already made those.

    Dec 24, 2024
  2. My GreenPAK orderf was not sent

    I submitted an order on your web site: https://www.dialog-semiconductor.com/products/greenpak/store and received confirmation of order but after two weeks i don't get any shipping information i sent multiple emails but i don't get any response. Please let ...

    Jun 6, 2022