Overview
Description
The SLG47004AP-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG47004AP-SKT kit includes the SLG4SA24-40x40 socket adapter and 20 SLG47004-AP GreenPAK programmable mixed-signal matrix IC samples.
Used with SLG46xxxV-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG47004-A automotive GreenPAK programmable mixed-signal matrix provides a small, low-power component for commonly used mixed-signal functions. The user-defined circuit design can be programmed into non-volatile memory (NVM) to configure the interconnect logic, the analog and digital macrocells, and the IO pins of the SLG47004-A. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Features
- TQFN-24 socket for the SLG47004-A Automotive GreenPAK Mixed-Signal Matrix
- SLG4SA24-40x40 socket adapter
- 20 SLG47004-AP IC samples
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| SLG47004AP-SKT | Active | In Stock | 1u | $60 | N/A | Yes | EAR99 | 8473.30.1180 |