Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The SLG46867M-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping with the SLG46867 programmable mixed-signal matrix with dual supply IC. It requires the SLG4SA-DIP DIP Adapter to use with the GreenPAK™ Advanced Development Board.

The GreenPAK™ DIP Adapter is a small PCB that allows users to adapt MSTQFN packages into a DIP footprint. This small .43in x 1.03in board uses a 20-pin DIP footprint with a 0.3in width. Users can also use this adapter for prototyping by making the MSTQFN package compatible with solder-free breadboards.

Features

  • Low cost
  • Simplifies prototyping of Surface Mount Technology (SMT) ICs
  • Optional VDD LED indicator
  • Decoupling capacitor included
  • Optional I2C pull-up resistors

Applications

Documentation

Design & Development

Related Boards & Kits

Product Options

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG46867M-DIPActiveIn Stock1u | $4N/AYesEAR998473.30.1180

Videos & Training

Support

Support Communities

  1. My GreenPAK orderf was not sent

    I submitted an order on your web site: https://www.dialog-semiconductor.com/products/greenpak/store and received confirmation of order but after two weeks i don't get any shipping information i sent multiple emails but i don't get any response. Please let ...

    Jun 6, 2022
  2. Functional socket test failed

    Hello, I have been using the GreenPAK DIP development platform with  SLG46537V-DIP and SLG46867M-DIP, accessing the IC with I2C (reading and writing) from an 8 bit uc without issue. Then with exactly the same setup, I changed to use a SLG46826V-DIP. After turning on emulation mode, any ...

    Apr 20, 2019