Skip to main content
Renesas Electronics Corporation

Overview

The SLG46540V-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46540V-SKT includes the SLG4SA14-20x22 socket adapter and 50 samples of the SLG46540V GreenPAK programmable mixed-signal matrix IC.

Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.

The SLG46540 is a small, low-power 4-bit I/O expander for I2C bus integrated with commonly used mixed-signal functions. The user creates a circuit design by programming the one-time non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46540. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Features

  • TQFN-14 socket for the SLG46540 GreenPAK programmable mixed-signal matrix
  • Connector for GreenPAK Advanced Development Board (SLG4DVKADV) and Lite Development Board (SLG4DVKLITE)
  • SLG4SA14-20x22 socket adapter
  • 50 SLG46540V IC samples

Products in the Design

Sample & Buy

SLG46540V-SKT Socket Adapter

SLG46540V-SKT

Active
1u | $60.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

GreenPAK Advanced Development Board

SLG4DVKADV Active
Serve as the core platform for programming, emulation, and in-circuit testing across the GreenPAK programmable mixed-signal portfolio.

GreenPAK Lite Development Board

SLG4DVKLITE Active
Program, emulate, and test GreenPAK devices using a streamlined development board integrated with Go Configure software.

Go Configure Development Board

Program, emulate, and prototype ForgeFPGA and GreenPAK designs using a universal development board tightly integrated with the Go Configure Software Hub.

GreenPAK Extension Card for the Go Configure Development Board

SLG4EXTCARD1 Active
The GreenPAK™ Extension Card #1 is designed to work with the Go Configure Development Board, providing a platform for evaluating, debugging, and validating GreenPAK mixed-signal ICs. This extension card is required to connect to and use the GreenPAK socket adapters and DIP adapters.