メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

説明

RZ/V2Mの評価に最適な評価ボードキットです。 本評価キットはRZ/V2Mの標準ソフトウェアパッケージに対応しており、カメラ画像処理、低消費電力AI推論、Video Streaming等の機能を評価することが可能です。

特長

  • 搭載デバイス
    • Cortex-A53 Dual
    • FCBGA (15×15 mm, 0.5-mm pitch)
  • ボード機能
    • CMOSイメージセンサ基板付属(IMX415,CSマウント搭載)
    • LPDDR4:32 Gbits
    • eMMC:16 GB
    • HDMI Type-Aコネクタ:1 ch
    • Ethernetコネクタ:1 ch
    • USB3.1 Gen1 Type-Cコネクタ:1 ch
    • Micro SDカードコネクタ:1 ch
    • Audioインタフェース:1 ch
  • 注意事項
    • CSマウントレンズ、ACアダプタは付属していません。別途ご用意ください。

アプリケーション

分類 タイトル 日時
マニュアル-開発ツール PDF 746 KB
ガイド PDF 1.49 MB
The RZ/V2M Start-up Guide introduces the Linux development environment for the RZ/V2M MPU. It covers preparation steps, board setup, boot flow, and initial operation procedures, enabling developers to start evaluation and application development with the device’s advanced AI and vision processing capabilities.
マニュアル-ハードウェア PDF 15.78 MB
The RZ/V2M group is an edge AI processor that integrates Renesas’ proprietary AI accelerator (DRP AI), a high-quality and environment-resilient ISP, and high-efficiency Arm cores. This manual systematically organizes comprehensive technical information—including the AI accelerator architecture, Arm architecture, ISP, memory configuration, peripheral functions, and electrical characteristics—to support rapid development of edge AI systems.
アプリケーションノート PDF 275 KB
Available camera modules with MIPI CSI-2 interfaces support RZ/V2L, RZ/V2M, and RZ/V2H platforms. Modules come from partners such as TechNexion, e-con Systems, Shikino High-Tech, and ArduCam, featuring various sensors with pixel resolutions ranging from 1MP to 13MP and shutter types including global and rolling shutters. Necessary software and documentation are provided by the respective camera module makers, who guarantee module operation. Modules support YUV and RGB raw formats, and some serve as reference designs for ISP evaluation. Users must contact camera makers for operational support.
アプリケーションノート PDF 673 KB
AI生成コンテンツ: The RZ/V2M Evaluation Board Kit integrates an Arm®-based vision-AI MPU with multiple boards including the main RZ/V2M Board, Base Board for power supply, CIS IMX415 image sensor board, and CIS GND Board for sensor pin management. It features 32 Gbits LPDDR4, 16 GB eMMC, dual CMOS image sensor connectors, HDMI Type-A, Gigabit Ethernet, USB3.1 Gen1 Type-C, Micro SD, SDIO, Pmod, debug serial interface, lens motor, and audio connectors. The kit supports advanced AI vision applications and includes detailed hardware manuals, startup guides, and block diagrams. PCB design files such as BOM, schematics, and Gerber files are provided in the downloadable package.
アプリケーションノート PDF 866 KB
AI生成コンテンツ: The RZ/V2MA Evaluation Board Kit integrates the Arm®-based RZ/V2MA MPU with key components including a CPU module, base board, and optional PCI Express board. It features 32 Gbits LPDDR4, 16 GB eMMC, Gigabit Ethernet, USB3.1 Gen1 Type-C, Micro SD, and multiple interface connectors. The kit supports power supply management via DC jack and multiple LDOs and DCDC converters. Detailed hardware specifications, startup procedures, and block diagrams provide comprehensive guidance for development and evaluation. The kit includes bundled documents such as hardware manuals and startup guides, with optional PCI Express connectivity provided by Shimafuji Electric Inc.
マニュアル-ソフトウェア PDF 387 KB
7件

ソフトウェア/ツール

ソフトウェア/ツール

Software title
Software type
会社名
RZ/V2M DRP-AI Support Package [V7.51]
RZ/V2M搭載のDRP-AIをサポートするソフトウェアを提供します。
Software Package ルネサス
RZ/V2M ISP Support Package [V.1.4.9]
RZ/V2M向けISP Support Packageを提供します。本製品をご利用の際は、最初にRelease Noteの内容をご参照ください。
Software Package ルネサス
RZ/V2M Linux Package [5.10-CIP]
RZ/V2M向け64bitプロセッサ向けLinux Packageを提供します。本製品をご利用の際は、最初にRelease Noteの内容をご参照ください。
Software Package ルネサス
クイックコネクトプラットフォーム
QuickConnectプラットフォームは、互換性のあるハードウェアとソフトウェアのビルディングブロックを提供することで、迅速なプロトタイピングを可能にします。
Software and Hardware Development Tools ルネサス
RUHMI Framework
異種コンパイラと多様なソフトウェアフレームワークを備えた包括的なプラットフォームで、AIアプリケーション開発効率を最大化
Solution Toolkit ルネサス
RZ/V Verified Linux Package [5.10-CIP]
RZ/V2L, RZ/V2MとRZ/V2MA向けLinuxパッケージを提供します。本製品は動作検証を実施済みであり、定期メンテナンスも実施します。
Software Package ルネサス
6件

Lab on the Cloud

Lab on the Cloud

ご購入情報

製品名説明ご購入/サンプル
V2M_EVKRZ/V2M Evaluation Board Kit
FSM_ADP01FSM Adapter Board for RZ/V2M Evaluation Board Kit
FSM_ADP02FSM IMX568 Adapter Board for RZ/V2M Evaluation Board Kit

RZ/V2M Evaluation Board Kitは、MainボードとBaseボード、CMOSイメージセンサ(CIS)ボードで構成されています。
また、オプションとしてCSMソリューション株式会社より、FSM_ADP01および、FSM_ADP02が提供されています。
FSM_ADP01と、FRAMOS社から提供されるFSM-IMX462CまたはFSM-AR1335Cを使用することで、ISP Support Package for IMX462、ISP Support Package for AR1335の評価が可能になります。
FSM_ADP02と、FRAMOS社から提供されるFSM-IMX568Cを使用することで、ISP Support Package for IMX568の評価が可能になります。