Skip to main content
Renesas Electronics Corporation

Overview

Description

This Motor Solution Kit is a development kit that enables easy initial evaluation and advanced development of a customer's motor control system development using the RZ/T2M MPU with a low voltage 24V BLDC motor.

A motor solution board (equipped with RZ/T2M BGA320, functional safety supported) and 24V BLDC motor (equipped with a Nikon absolute encoder or incremental encoder) are available for free rental. Evaluation software, motion utility tools, schematics, and board manuals are available.

Features

  • Power voltage: 24V
  • Permanent magnet synchronous motor (brushless DC motor)
  • 2-axis control is possible by connecting two low-voltage 1-axis drive inverter boards.
  • Switching frequency: 20kHz
  • Current detection (CT: Current Transducer、Delta-Sigma (ΣΔ) Modulator (RV1S9353A))
  • Position detection(*1)
    • Incremental encoder x2
    • Absolute encoder x2
  • Ethernet ports x2, CAN, UART, USB
  • Abnormal detection
    • Bus voltage
    • Overcurrent
  • Motion utility software (Windows application)
    • Supports two axes
    • Supports incremental/absolute encoder
    • Position control, motion control (trapezoidal control, S-curve control)
    • Real-time internal data extraction/waveform display (motion scope)
    • Tuning of Kp, Ki, Kd

Applications

Documentation

Design & Development

Sample Code

Product Options

Part NumberStatusStockECCN (US)HTS (US)
RZ/T2M-MOTOR-SOLUTION-KITObsoleteOut of Stock3A991.a.28471.50.0150

Videos & Training

Support

Support Communities

  1. RSK+RZT2M Dual core example to launch code from xSPI memory

    ... to modify the linkers scripts in order to allocate both cores execution regions to the correct areas. I have based this linkers scripts with the RZ/T2M Motor Solution Kit examples. CORE0 is working and the led is blinking correctly, but I do not know what happens with CORE1 ...

    Dec 23, 2022