Skip to main content
Renesas Electronics Corporation

Overview

This Motor Solution Kit is a development kit that enables easy initial evaluation and advanced development of a customer's motor control system development using the RZ/T2M MPU with a low voltage 24V BLDC motor.

A motor solution board (equipped with RZ/T2M BGA320, functional safety supported) and 24V BLDC motor (equipped with a Nikon absolute encoder or incremental encoder) are available for free rental. Evaluation software, motion utility tools, schematics, and board manuals are available.

Features

  • Power voltage: 24V
  • Permanent magnet synchronous motor (brushless DC motor)
  • 2-axis control is possible by connecting two low-voltage 1-axis drive inverter boards.
  • Switching frequency: 20kHz
  • Current detection (CT: Current Transducer、Delta-Sigma (ΣΔ) Modulator (RV1S9353A))
  • Position detection(*1)
    • Incremental encoder x2
    • Absolute encoder x2
  • Ethernet ports x2, CAN, UART, USB
  • Abnormal detection
    • Bus voltage
    • Overcurrent
  • Motion utility software (Windows application)
    • Supports two axes
    • Supports incremental/absolute encoder
    • Position control, motion control (trapezoidal control, S-curve control)
    • Real-time internal data extraction/waveform display (motion scope)
    • Tuning of Kp, Ki, Kd

Applications

Motor Control

Products in the Design

Sample & Buy

RZ/T2M Motor Solution Kit

RZ/T2M Motor Solution Kit (DC 24V version)

RZ/T2M-MOTOR-SOLUTION-KIT Obsolete
ECCN (US):3A991.a.2
HTS (US):8471.50.0150

Videos & Training

Support

Support Communities

  1. RSK+RZT2M Dual core example to launch code from xSPI memory

    ... to modify the linkers scripts in order to allocate both cores execution regions to the correct areas. I have based this linkers scripts with the RZ/T2M Motor Solution Kit examples. CORE0 is working and the led is blinking correctly, but I do not know what happens with CORE1 ...

    Dec 23, 2022
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?