Skip to main content
Renesas Electronics Corporation

Description

The White Hawk is an R-Car V4H-specific evaluation board set that can be used to evaluate systems using the R-Car V4H and to develop operating systems, device drivers, and applications. Using the White Hawk board set allows the developers to efficiently conduct required tasks such as evaluation of the R-Car V4H system performance and thus greatly reduce the turnaround time in their product development.

This board supports multi-camera inputs including high-resolution 4K, 4K display output, audio output, network communications interfaces, and PCIe Gen4 for parallel operation of multiple electronic control units (ECU).

Features

  • Shorten time-to-market by using the reference board that enables immediate platform development
  • Provides an easy-to-start system development environment using the R-Car V4H starter kit, R-Car compatible power management ICs (PMICs), LPDDR5-6400 memory, Flash memory, display output, and Ethernet 1000BASE-T in a compact, separate core system
  • Delivers 34 TOPS from R-Car V4H for deep learning, enabling high-speed object recognition through camera, radar, and LiDAR sensor data fusion
  • Provides 4 RGMII for Ethernet channels, 2 CSI2 channels, 2 DSI channels, 2 PCIe Gen4 channels, and 8 CAN channels
  • Supports remote power control via CAN and Ethernet, enabling system evaluation in a remote environment
  • Realizes functional safety-compliant power management with R-Car PMICs, including RAA271005 and RAA271041
  • Reduces BOM cost and mounting size by replacing multiple crystal oscillators with a programmable clock generator

Applications

Type Title Date
Manual - Hardware
Log in to Download PDF 1.96 MB 日本語
Engineering
Log in to Download ZIP 25.63 MB
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
RoX Software Development Kit
The RoX SDK is an easy-to-start & easy-to-use development framework for the R-Car SoCs.
Software Package Renesas
1 item
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
RTP8A779G0ASKB0FS0SA000ActiveOut of StockN/ANo3A991.a.28471.50.0150

Support Communities

  1. How can I purchase the R-Car V4H System Evaluation Board Set/White Hawk?(RTP8A779G0ASKB0FS0SA000)

    Unlike other MCU products, there is no option to purchase on the product page. (RTP8A779G0ASKB0FS0SA000)

    Apr 9, 2025
  2. RCAR-V4H SDK

    I have a V4H evb,where can I get its SDK and quick start guide?

    Aug 17, 2022