Skip to main content
Renesas Electronics Corporation

Description

This Connectivity Production Line Tool (PLT) with companion board provides the necessary components to get started with production testing of Renesas Bluetooth ® Low Energy (LE) devices such as the DA1453x family. The kit includes the PLT main board,  the PLT self tester "companion board", and a DA14695 USB development kit which is preconfigured as a RF Testing Unit (RFTU).

The combination of the Connectivity PLT software is designed to reduce ramp-up time and lower production costs. By validating your hardware before volume testing begins, the companion board helps increase throughput and maintain confidence throughout the testing process.

Features

  • Up to 32 parallel programming and testing
  • Flexibility in programming OTP/Flash/eFlash
  • Ease of integration: CLI tool included
  • Modular approach: Bluetooth® Low Energy (LE), Wi-Fi, DECT
  • Included tests:
    • Xtal trimming
    • Sensor test
    • GPIO test
    • RSSI test
    • Current measurement
    • Many more
  • Customizable test steps

Applications

Type Title Date
Quick Start Guide
The Connectivity Production Line Tool (PLT) User Guides provide technical documentation for deploying and operating Renesas' production test tools across Bluetooth Low Energy SoC platforms, such as the DA1453x. They detail the command-line interface (CLI) used on Windows for UART communication with devices running test firmware supporting Bluetooth SIG HCI commands and proprietary extensions. The guides also cover binary integration, setup, and hardware configuration to streamline testing and accelerate Bluetooth LE product delivery.
Manual - Software PDF 9.11 MB
The Connectivity Production Line Tool Manual provides comprehensive guidance on the setup, configuration, and operation of the Renesas Connectivity Production Line Tool (PLT). These manuals detail both the hardware and software components of the PLT system, offering step-by-step instructions for installation, initialization, and troubleshooting. It covers Core and Database Services, communication error fixes, and demo mode for visual setup without execution. Designed for production use, it ensures reliable, efficient deployment of connectivity testing workflows.
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
Connectivity Production Line Tool
The Connectivity Production Line Tool (PLT) is a flexible platform that helps to increase throughput in volume tests and programming of units centered around Renesas Connectivity ICs.
Programmer (Unit/SW) Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download ZIP 42.02 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
RTKRQ00101S00000BJActiveOut of Stock1u | $1500N/A