Overview
This Bluetooth® Low Energy (LE) RF Testing Unit (RFTU) enables you to use your Renesas Connectivity Production Line Tool (PLT) to test Bluetooth® LE devices in your production environment. The Connectivity Production Line Tool software is designed to execute tests in volume production. The PLT with Bluetooth® LE RFTU allows you to ramp up production of Renesas Bluetooth® LE devices at a low cost while achieving high testing throughput. The kit contents include the DA14695 development kit and a pre-flashed Connectivity PLT RFTU software.
Features
- Up to 32 parallel programming and testing
- Flexibility in programming OTP/flash/eFlash
- Ease of integration: CLI tool included
- Modular approach: Bluetooth® Low Energy (LE), Wi-Fi, DECT
- Included tests:
- Xtal trimming
- Sensor test
- GPIO test
- RSSI test
- Current measurement
- Many more
- Customizable test steps
Sample & Buy
RTKRQ00001S00000BJ
ActiveAdd-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
Connectivity Production Line Tool 8-Site Main Board
RTKRQ00100C00000BJ Active
Enable high‑throughput production testing of connectivity devices using a scalable multi‑site production line platform.
Recommended Documents:
Resources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.