Skip to main content
Renesas Electronics Corporation

Overview

The Connectivity PLT Companion Board is used to self-test your PLT setup, helping ensure accurate results and reliable test execution. It verifies that key signals such as VDUT, VDDIO, AIN, and UART/GPIO are functioning within specification.

This board supports the Connectivity Production Line Tool software, which is designed to reduce ramp-up time and lower production costs. By validating your hardware before volume testing begins, the companion board helps increase throughput and maintain confidence throughout the testing process.

Features

  • Up to 32 parallel programming and testing
  • Flexibility in programming OTP/flash/eFlash
  • Ease of integration: CLI tool included
  • Modular approach: Bluetooth® Low Energy (LE), Wi-Fi, DECT
  • Included tests:
    • Xtal trimming
    • Sensor test
    • GPIO test
    • RSSI test
    • Current measurement
    • Many more
  • Customizable test steps

Sample & Buy

Connectivity Production Line Tool Companion Board

RTKRQ00011S00000BJ

Active

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Connectivity Production Line Tool 8-Site Main Board

Enable high‑throughput production testing of connectivity devices using a scalable multi‑site production line platform.