Overview
The Connectivity Production Line Tool (PLT) 8-Site Main Board is the starting point for production testing Renesas Connectivity Devices. It is ideal if you plan to provide your own RF Test Unit (RFTU).
This board in combination with the Connectivity PLT software supports parallel testing of up to eight devices and can be daisy-chained to scale up to 32 test sites. It helps reduce ramp-up time, increase throughput, and lower production costs making it a smart choice for efficient, high-volume testing.
Features
- Up to 32 parallel programming and testing
- Flexibility in programming OTP/Flash/eFlash
- Ease of integration: CLI tool included
- Modular approach: Bluetooth® Low Energy (LE), Wi-Fi, DECT
- Included tests:
- Xtal trimming
- Sensor test
- GPIO test
- RSSI test
- Current measurement
- Many more
- Customizable test steps
Sample & Buy
RTKRQ00010S00000BJ
ActiveResources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.