Overview
The RL78/G23-64p Fast Prototyping Board, featuring the RL78/G23 microcontroller, is ideal for various prototype developments. It supports audio playback, LoRa and LoRaWAN-based wireless communication, and more, by sample code. The built-in emulator circuit is equivalent to the E2 emulator Lite and allows programming and debugging without extra tools. Additionally, the board has Arduino Uno and Grove interfaces, access to all microcontroller pins, and high scalability. Renesas also provides an Arduino library that supports creating various programs (sketches) on the Arduino IDE.
A 128-pin board is also available: RL78/G23-128p Fast Prototyping Board
Features
- Equipped with an RL78/G23 16-bit microcontroller (R7F100GLG2DFB)
- 32MHz, RL78-S3 Core
- ROM: 128KB, RAM: 16KB, Data Flash 8KB
- 64-pin LFQFP, 10mm x 10mm x 1.7mm, 0.5mm pitch
- Programs can be written and debugged via COM port communication by connecting to a PC with a USB cable
- Able to access all the microcontroller pins
- Comes standard with Arduino Uno interfaces
- Arduino library available
- Support for various RL78 software and tools
Sample & Buy
RL78/G23-64p Fast Prototyping Board
Add-on Hardware
RL78/G23-128p Fast Prototyping Board
Videos & Training
Learn how to reprogram RL78/G2x code flash memory using Flash Driver RL78 Type 01 SC version with IAR Embedded Workbench® for Renesas RL78. This tutorial demonstrates how to register Smart Configurator-generated flash driver source code in your project, configure build settings, and debug the application. We demonstrate how to perform code flash reprogramming on RL78/G2x devices to support reliable in-system updates.
Additional Videos
News & Blog Posts
Blog Post Apr 1, 2025 |
Blog Post May 30, 2023 |