Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The RL78/F25 capacitive touch evaluation system (RSSK-RL78F25) makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.

Features

  • Use to evaluate various touch functions (button, slider, wheel)
  • Simple prototyping
  • Use as a reference when designing boards or software
  • Easily adjust the sensitivity by using QE for Capacitive Touch
    • Easy to develop touch interfaces even for beginners with GUI
    • Easy operation with intuitive interface
    • Automatically output adjusted source code
  • RL78/F25 MCU (R7F125FPL3AFB-C) mounted
  • Capacitive touch sensor (CTSU2SLa) terminal 31 channels available
  • Board supply voltage can be selected from 7 to 12V (supplied by DC jack) or 5V (supplied by USB)

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Product Options

Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK7F125FPST0000BJActiveIn Stock1u | $176.47N/A

Videos & Training

Support

Support Communities

  1. Mutual Capacitance method RL78/F25

    Hi, I am working with the mutual capacitance method using the RL78/F25 board and the QE for Capacitive Touch Sensor tool (e2 studio) . The sensor status appears correctly when I use five sensors, but when I increase beyond that, the chart does not display and I cannot see ...

    May 4, 2026
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.