Skip to main content
Renesas Electronics Corporation

Description

The xEV inverter kit maximizes the HEV/EV motor performance by practical inverter hardware designs using a combination of microcontrollers, power management ICs, gate driver ICs, insulated gate bipolar transistors (IGBTs), and fast recovery diodes (FRD). Additionally, xEV Inverter Application Model & Software are also available.

The document and software on this page can be requested by those who satisfy the following conditions and will be downloadable only after signing an NDA and a paid contract.

  • You can sign in to your MyRenesas account. (only corporate e-mail addresses are acceptable)
    • If you do not have an account, please sign up for one.
  • You are considering the purchase of this kit.
  • It is not to be used by a competitor's related trading company, for personal use, or for research purposes, etc.

Features

  • Practical inverter specification for xEV 100kW class motors
  • Jumpstart evaluation with xEV Inverter Kit and Application Model & Software
  • Provide early identification of customer issues and effective countermeasures through Renesas’ Motor Bench and dedicated engineering support.
  • 3.9L compact volume through highly integrated products and temperature management
  • Superior power efficiency with 99% maximum inverter efficiency
  • Function is proven in real car demonstrations
  • High-accuracy sensor error correction features
  • System specifications (one motor):
    • Rated capacity: Maximum 410V x 500A = 205kVA (10sec)
    • Output power: 40kW (continuous), 100kW (10sec)
    • Output current: 200ARMS (continuous), 500ARMS (10sec)
    • Input voltage: 270V-410V at 100kW
    • Volume: 3.9L
    • Carrier frequency: 4kHz - 12kHz at single sampling, 4kHz - 6kHz at double sampling
    • Cooling: Water Cooling (50% LLC mixture)
    • Rotation speed: 10500rpm (Depends on Dyno)
    • External IF: CAN-FD (3ch), SCI (1ch), JTAG

Applications

xEV inverter with inductive position sensor block diagram features an MCU, PMIC, and gate driver ICs delivering high positional accuracy.
xEV Inverter with Inductive Position Sensor (IPS)
High‑efficiency xEV inverter platform with optional IPS for lower cost, accuracy, and proven reliability.

Software & Tools

Software & Tools

Software title
Software type
Company
xEV Inverter Application Model & Software
An xEV (Electric Vehicle) runs on a motor or combination of motor and internal combustion engine, and the motor is controlled by the xEV Inverter. The “xEV Inverter Application Model and Software” provides a sample application model and software to control the motor, reducing software development effort and time during product development using the xEV inverter kit.
Software Package Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download ZIP 116.85 MB
1 item
Part NumberStatusStockSampleable
PR-INV06500780-FBActiveOut of StockN/A
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.