Skip to main content
Renesas Electronics Corporation

Description

This solution kit allows you to easily evaluate and study the RX family and resolver to digital converter (RDC) ICs provided by Renesas. A stepping motor with resolver is included, and evaluation can be started immediately after purchasing the kit using software that can be downloaded from the web.

Features

  • Stepping motor servo control kit, which performs stepper motor servo control using an inverter circuit based on current and position feedback information.
  • A board equipped with the R17PMK440CNVA4438 stepping motor with resolver sensor manufactured by MinebeaMitsumi Inc. and the RAA3064002GFP resolver-to-digital converter manufactured by Renesas Electronics is included for high-resolution position control.
  • A CPU card equipped with the RX24T motor control microcontroller is included, and motor control using a resolver can be realized with RX24T.
  • Sample code with resolver driver corresponding to the kit is available.
  • Supports motor control development support tool Renesas Motor Workbench, and is ideal for learning and debugging motor control using a kit.
  • Kit Contents
    • 48V inverter board
    • RX24T CPU card with RDC IC
    • Stepping motor with resolver sensor
      (MinebeaMitsumi Inc.: R17PMK440CNVA4438)
    • Various cables

Applications

Type Title Date
Manual - Development Tools PDF 4.26 MB 日本語
PCB Design Files ZIP 2.55 MB
Application Note PDF 1.36 MB 日本語
AI-generated Summary: The sample program implements inertia estimation and return origin functions for position control of permanent magnet synchronous motors using Renesas RX microcontrollers. It supports vector control with encoder or induction sensors, enabling precise servo control. The software operates on RX72M, RX72T, RX66T, and RX24T MCUs, utilizing hardware like inverter boards and sensors such as AMT102-V encoders and TAS2143 magnet sensors. The development environment includes CS+, CC-RX, and e2studio IDEs. The hardware configuration integrates PWM outputs, A/D converters, and various input/output interfaces for motor control, error handling, and user interaction. The document also details user interface components like variable resistors, switches, and LEDs for operation and status indication.
Application Note
Log in to Download PDF 3.57 MB 日本語
AI-generated Summary: The software sample program drives a two-phase stepping motor with a resolver using Renesas microcontrollers under vector control. It integrates with Renesas Motor Workbench for UI-based motor control and internal MCU data monitoring. The program supports multiple RX series MCUs and includes modules for current, speed, and position control, as well as sensor and driver management. Development environments use CS+ or e2studio IDEs with RX smart configurator. Hardware includes RX72M, RX72T, RX66T, and RX24T CPU cards, inverter boards, and MinebeaMitsumi motors with resolvers.
Application Note PDF 3.07 MB 日本語
AI-generated Summary: The driver (Rev. 2.10) enables control of resolver-to-digital converter ICs (RDC) for RX23T, RX24T, RX66T, RX72M, and RX72T groups. It supports initialization, communication, excitation signal output, angle signal input, phase adjustment, angle error correction, and automatic calibration. The driver integrates peripheral module settings, API functions, and example implementations for efficient resolver signal processing and error management. It facilitates precise angle detection and disconnection detection from the resolver sensor, enhancing system reliability and performance.
Tool News - Release PDF 170 KB 日本語
Manual - Development Tools PDF 875 KB
Manual - Development Tools PDF 726 KB
Application Note PDF 495 KB 日本語
AI-generated Summary: The guide explains how to select and configure peripheral components for resolver-to-digital converters RAA3064002GFP and RAA3064003GFP. It covers circuits for resolver actuating signal input, resolver types (current-detection and transformer), phase adjustment, filtering to reduce noise and harmonics, and power supply considerations. Detailed examples and constants for filters and excitation circuits are provided to optimize performance based on excitation frequency. System configurations illustrate integration with MCU and resolver sensors, enabling precise resolver signal detection and conversion.
Application Note PDF 1.09 MB 日本語
AI-generated Summary: The document explains the timing and methods for correcting angle measurement errors detected by resolver-to-digital converters (RDCs). It details three calibration types—gain, phase, and carrier error calibration—and their roles in improving angle detection accuracy. Gain and phase calibrations occur on the control board without motor rotation, while carrier error calibration requires motor rotation and depends on the resolver. The document outlines development flows and responsibilities across different user scenarios, emphasizing when and how to perform calibrations before shipment and after repairs or replacements to maintain accuracy.
Manual - Development Tools PDF 1.73 MB
Other PDF 278 KB
Other PDF 254 KB
Manual - Development Tools PDF 2.38 MB
14 items

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Toolchains=CC-RX|V3.05.00]
Log in to Download ZIP 214.02 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code
Log in to Download ZIP 81.81 MB 日本語 Compiler: CC-RX IDE: CS+, e2 studio
Sample Code
Log in to Download ZIP 32.32 MB 日本語
Application: Consumer Electronics, Industrial
Function: Driver or Library
3 items
Part NumberStatusStockBudgetary Price (USD)
RTK0EMX270S01020BJActiveIn Stock1u | $465.29