Skip to main content
Renesas Electronics Corporation

Overview

The MCK-RA8T1 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RA8T1 right away.

Features

  • CPU board is equipped with the RA8T1 as the motor control MCU
  • Inverter board for 3-phase brushless DC (BLDC) motor (48V/10A rating)
  • On-board debugger for flash programming of RA8T1
  • Supports 1-shunt/3-shunt current sensing
  • Overcurrent detection
  • Supports Renesas Motor Workbench, a motor control development support tool
  • Motor control evaluation and debugging can be performed safely using a communication board that electrically isolates the PC from the CPU board
  • Supports Hall sensors, encoders, and inductive position sensors

Applications

Motor Control

Products in the Design

Sample & Buy

MCK-RA8T1

Renesas Flexible Motor Control Kit for RA8T1 MCU Group

RTK0EMA5K0S00020BJ Active
Description:Renesas Flexible Motor Control Kit for RA8T1 MCU Group
1u | $529.41Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Renesas Flexible Motor Control Inverter Board – Low Voltage 48V/10A for Three-Phase BLDC/PMSM Motor

MCI-LV-1 Active
Evaluate low-voltage three-phase BLDC and PMSM motor control using a flexible inverter board. Designed to work with compatible CPU boards for rapid motor control development.

Renesas Flexible Motor Control Communication Board

MC-COM Active
Enable safe and isolated serial communication between Renesas MCUs and motor control systems. Supports reliable debugging and evaluation in motor control development environments.

Renesas Flexible Motor Control CPU Board for RA8T1 MCU Group

MCB-RA8T1 Active
Evaluate RA8T1‑based motor control designs using a modular CPU board that supports scalable and isolated development setups.

Application Block Diagrams

AC Drive & General Purpose Inverter System block diagram showing a GaN-based PFC front end, isolated power supplies, MCU control, and IGBT/IPM motor drive for efficient three-phase motor control.
AC Drive & General Purpose Inverter System
This system provides a basic configuration and essential components for AC drives and general purpose (GP) inverters.

Videos & Training

Support

Support Communities

  1. Give higher priority to USB PCDC with RA8T1

    Hello, I am working for project by configuring the device in usb pcdc (USBX), I noticed when making the thread using the usb device stack in a higher priority (less then 15), I am not able to detect the serial port in my host, this is also noticed with your ...

    Dec 28, 2024
  2. RA8T1 USB series resistors

    Hi, I'm wondering if, for USBFS, the USB series resistors should be added externally to USB_DP, USB_DN pins?  in MCK-RA8T1 EVB schematic: series resistors 22ohm are added externally to MCU; in Guidelines for USB 2.0 Board Design for RA series: series resistors are not included ...

    Apr 23, 2026
  3. sample code

    i want sample code for ra6m5 modbus This thread was automatically locked due to age.

    Nov 16, 2024