Skip to main content

Overview

Description

The MCK-RA2T1 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RA2T1 right away.

Features

  • The CPU board is equipped with the RA2T1 as the motor control MCU.
  • Inverter board for 3-phase BLDC motor (48V/10A rating)
  • On-board debugger for flash programming of RA2T1
  • Supports 1-shunt/3-shunt current sensing
  • Overcurrent detection
  • Supports the motor control development support tool "Renesas Motor Workbench"
  • Supports Hall sensors, encoders, and inductive position sensors
  • Included items
    • RA2T1 CPU board (MCB-RA2T1)
    • Inverter board (MCI-LV-1)
    • Communication board (MC-COM)
    • Permanent magnet synchronous motor
    • Accessories (cables, standoffs, etc.)

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 1.62 MB 日本語
Quick Start Guide PDF 1.49 MB 日本語
Application Note Log in to Download PDF 2.91 MB 日本語
Tool News - Release PDF 595 KB 日本語
4 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
QE for Motor: Development Assistance Tool for Motor Applications
The development assistance tool that supports the development of motor software for MCUs. It allows to configure motor middleware and drivers easily, and tune and analyze motors with Renesas Motor Workbench. [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RA, RX, RL78]
Solution Toolkit Renesas
2 items

Software Downloads

Type Title Date
Software & Tools - Other ZIP 1.83 MB
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RA Flexible Software Package|v6.0.0],[Toolchains=GNU Arm Embedded|13.2.1.arm-13-7]
Log in to Download ZIP 7.14 MB 日本語
Application: Industrial
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
1 item

Related Boards & Kits

Product Options

Applied Filters:

News & Blog Posts