Skip to main content
Renesas Electronics Corporation

Description

The MCB-RA8T2 CPU board for motor control is equipped with the RA8T2 MCU. Motor control evaluation using the RA8T2 can be easily achieved by combining it with a supported inverter board. Additionally, users can connect a compatible communication board to the CPU board to electrically isolate the CPU board from the PC, ensuring safe motor control evaluation and debugging. The CPU board can also be used independently for evaluation or connected with an existing user board to evaluate the MCU pin functions.

Features

  • Compatible with Renesas Motor Workbench, a motor control development support tool
  • Equipped with an onboard debugger circuit
  • Supports dual motor control
  • EtherCAT connector
  • Pmod™ connector (x2)
  • USB2.0 FS connector (Type-C)
  • MicroSD card slot

Applications

Type Title Date
Manual - Development Tools PDF 880 KB 日本語
MCB-RA8T2 is a CPU board designed for motor control evaluation. When used in combination with an inverter board, it enables easy motor control using the RA8T2 MCU. This manual includes essential information for using the board, such as specifications, functional block diagrams, layouts, and jumper settings. It also provides details necessary for software design, including function descriptions and pin assignment information for interface connectors.
PCB Design Files ZIP 1.24 MB
The design files for the MCB-RA8T2 include the schematic, BOM lists, and Gerber data for the board layout. These files are essential for board design and manufacturing, enabling a more detailed evaluation of the board.
Manual - Development Tools PDF 2.93 MB 日本語
The e² studio integrated development environment demonstrates the process of generating, building, and debugging projects designed for multicore devices in the Renesas RA Family of microcontrollers. Read “Renesas RA Family e² studio 2023-10 or Higher Quick Start Guide” before reading this document.
Application Note PDF 5.07 MB 日本語
Provide various control algorithms primarily featuring PM sensorless vector control functions and flying start functions for RA family/RX family CPU boards and the Renesas Electronics inverter MCI-LV-1.
Application Note PDF 4.69 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with 120-degree conducting method using hall sensors based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 4.67 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with 120-degree conducting method based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 4.97 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with sensorless vector control based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 5.36 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with sensorless vector control and 1-shunt current detection based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 4.84 MB 日本語
Describes the sample program to drive two permanent magnetic synchronous motors with sensorless vector control based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 5.37 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with vector control using encoder based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 5.37 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with vector control using inductive sensor based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 5.37 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with vector control using hall sensors based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
12 items

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RA Flexible Software Package|v6.2.0],[Toolchains=CC-RX|V3.07.00;GNU Arm Embedded|13.2.1.arm-13-7]
Log in to Download ZIP 28.37 MB 日本語 Compiler: CC-RX, GNU ARM Embedded Function: Application Example IDE: CS+ for CC, e2 studio
Provide various control algorithms primarily featuring PM sensorless vector control functions and flying start functions for RA family/RX family CPU boards and the Renesas Electronics inverter MCI-LV-1.
Sample Code
[Software=RA Flexible Software Package|v6.1.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 14.39 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with 120-degree conducting method using hall sensors based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v6.1.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 14.29 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with 120-degree conducting method based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v6.2.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 14.16 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive two permanent magnetic synchronous motors with sensorless vector control based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v6.2.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 25.67 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with sensorless vector control based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v6.2.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 16.49 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with sensorless vector control and 1-shunt current detection based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v6.2.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 27.21 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with vector control using encoder based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v6.1.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 26.70 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with vector control using inductive sensor based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v6.2.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 26.06 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with vector control using hall sensors based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
9 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleableDescription
RTK0EMA6L0C00000BJActiveOut of Stock1u | $270.59N/AMCB-RA8T2 CPU Board for RA8T2 MCU Group

Partners

Zephyr Logo
Zephyr Project

The Zephyr Project is an open-source, scalable real‑time operating system (RTOS) designed for resource-constrained embedded systems and supports a wide range of hardware architectures and development boards. For the Renesas RA8T2 Motor Control Kit, Zephyr provides focused documentation covering board features, supported peripherals, and basic build, flashing, and debugging workflows to help developers quickly get started.

See the Zephyr Project RA8T2 Motor Control Kit Documentation