Skip to main content
Renesas Electronics Corporation
Order Now

Overview

Description

The Fast Prototyping Board for RX14T MCU Group features the RX14T MCU (R5F514T5AMFM) and provides an affordable, streamlined evaluation board for evaluating and developing prototypes across a wide range of applications. It includes a built-in emulator circuit, enabling easy programming and debugging simply by connecting the board to a PC with a USB cable. Designed for flexibility, the board offers Arduino Uno™ and two Pmod™ interfaces, plus through-hole access to all MCU pins for standard connectivity, along with an SCI connector for Renesas Motor Workbench, enabling a wide range of development.

The QuickConnect Platform, provided by Renesas, makes it easy to connect FPB-RX14T to various wireless modules and sensor modules, supporting rapid prototyping and development.

Features

  • Equipped with RX14T
    • RXv2 core, 48MHz
    • 128KB code flash ROM, 12KB RAM
    • LFQFP 64-pin (10mm x 10mm x 1.70mm, 0.50mm pitch)
  • Supports multi-power supply: USB VBUS (5V) or external power supply
  • Equipped with emulator circuit (USB Type-C)
  • Through-holes with access to all of the pins of the microcontroller
  • Arduino Uno and two Pmod™ connectors
  • 1 user switch, 1 reset switch
  • 2 user LEDs, 1 power LED, 1 debug LED
  • SCI connector for Renesas Flexible Motor Control Communication Board (RTK0EMXC90S00000BJ) *not fitted 
  • Support for various RX14T software and tools

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Product Options

Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK5FP14T0S00001BEActiveIn Stock1u | $11.04N/A

Videos & Training

Certifications

The FPB-RX14T meets the following certifications/standards. Refer to the FPB-RX14T v1 user's manual for the disclaimer, precautions, and more details on the certifications.

EMC/EMI Standards

  • FCC Notice (Class A) – Part 15
  • Innovation, Science and Economic Development Canada ICES-003 Compliance: CAN ICES-3 (A)/NMB-3(A)
  • CE Class A (EMC Directive 2004/108/EEC)
  • UKCA Class A (EMC)
  • Taiwan Chinese National Standard 13438, C6357 compliance, Class A limits
  • Australia/New Zealand AS/NZS CISPR 32:2015, Class A

Material Selection, Waste, Recycling, and Disposal Standards

  • EU RoHS
  • China SJ/T 113642014, 10-year environmental protection use period
  • WEEE

Safety Standards

  • UL 94V-0

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?