Skip to main content
Renesas Electronics Corporation
Order Now

Overview

The Fast Prototyping Board for RX14T MCU Group features the RX14T MCU (R5F514T5AMFM) and provides an affordable, streamlined evaluation board for evaluating and developing prototypes across a wide range of applications. It includes a built-in emulator circuit, enabling easy programming and debugging simply by connecting the board to a PC with a USB cable. Designed for flexibility, the board offers Arduino Uno™ and two Pmod™ interfaces, plus through-hole access to all MCU pins for standard connectivity, along with an SCI connector for Renesas Motor Workbench, enabling a wide range of development.

The QuickConnect Platform, provided by Renesas, makes it easy to connect FPB-RX14T to various wireless modules and sensor modules, supporting rapid prototyping and development.

Features

  • Equipped with RX14T
    • RXv2 core, 48MHz
    • 128KB code flash ROM, 12KB RAM
    • LFQFP 64-pin (10mm x 10mm x 1.70mm, 0.50mm pitch)
  • Supports multi-power supply: USB VBUS (5V) or external power supply
  • Equipped with emulator circuit (USB Type-C)
  • Through-holes with access to all of the pins of the microcontroller
  • Arduino Uno and two Pmod™ connectors
  • 1 user switch, 1 reset switch
  • 2 user LEDs, 1 power LED, 1 debug LED
  • SCI connector for Renesas Flexible Motor Control Communication Board (RTK0EMXC90S00000BJ) *not fitted 
  • Support for various RX14T software and tools

Products in the Design

Sample & Buy

Angled view of FPB-RX14T board.

RTK5FP14T0S00001BE

Active
1u | $11.04Budgetary Price