Skip to main content
Renesas Electronics Corporation

Overview

Description

The RA2E1 Fast Prototyping Board comes equipped with an RA2E1 MCU and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in emulator circuit equivalent to an E2 emulator Lite so you can write/debug programs without additional tools. In addition, it includes Arduino® UNO™ and Pmod™ interfaces as standard, along with through-hole access to all pins of the microcontroller, offering high expandability.

Sample software is available to demonstrate the functionality of the RA2E1 MCU and to facilitate connections between the RA2E1 Fast Prototyping Board and various wireless or sensor modules.

Please use Bluetooth®, LoRa®, and Wi-Fi according to the radio regulations of each country during use.

Features

  • Equipped with an RA2E1 32-bit microcontroller (R7FA2E1A92DFM)
    • 48MHz, Arm® Cortex®-M23 Core
    • ROM: 128KB, RAM: 16KB, Data Flash: 4KB
    • 64-pin LFQFP (10mm x 10mm x 1.7mm, 0.5mm pitch)
  • No additional tools are required for program writing/debugging with the built-in E2 emulator Lite circuit
  • Through-holes with access to all of the pins of the MCU
  • Arduino UNO and Pmod interfaces
  • Small size board: 53mm x 85mm
  • Support for various RA2E1 software and tools

Applications

Documentation

Design & Development

Sample Code

Related Boards & Kits

Lab on the Cloud

Product Options

Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK7FPA2E1S00001BEActiveIn Stock1u | $10.95Available

Videos & Training

Support

Support Communities

  1. FPB-RA2E1 - I2C Slave is not working

    Hi, I am using the FPB-RA2E1 prototyping board as an I2C slave. The open and read operations run successfully without any errors. However, the FPB-RA2E1 is not responding to the master's requests, nor am I receiving any callbacks. Could you please check the following configuration and code ...

    Aug 5, 2024
  2. Schematic for FPB-RA2E1

    Hi I am using FPB-RA2E1 demoboard ,but could not find proper schematics for this V2 version . Controller mount on board R7FA2E1A93CFM .PCB Version : D017742_V02 . I renesas website I am finding only V01 schematics . This thread was automatically locked due to age.

    Feb 17, 2025
  3. Start/Stop Function Setting Disabled in debugging with E2 Lite on FPB-RA2E1

    Hello Renesas Engineering Community Team, I'm trying to execute a function (to stop a Timer) while breaking program execution in Debug Mode. I'm using the on-board E2 Lite on FPB-RA2E1But the Option to Execute Function after stopping user program is disabled (Grayed Out) in Debug ...

    Apr 15, 2025
View All Results from Support Communities (17)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?