Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The EK-RA6W1 is a comprehensive development kit consisting of a main board and daughter card. This configuration facilitates easy software application development, providing tools and resources that simplify the process of writing and testing code. The EK-RA6W1 also supports RF (radio frequency) testing, allowing developers to measure and optimize performance, as well as evaluate how their developments integrate with cloud services. A unique feature of this kit is the integrated power profiler circuit, which enables power consumption measurements during low-power sleep with precision down to 1µA. To support full software application development and system validation, the EK-RA6W1 offers multiple expansion options, including mikroBUS™, Pmod™, and Arduino® UNO connectors. These standardized interfaces make it easy to add sensors, displays, etc. to EK-RA6W1.

Features

  • Arm® Cortex®-M33: 160MHz, 704KB SRAM
  • Wi-Fi 6, 802.11a/b/g/n/ac/ax 2.4/5GHz, 1x1, 20MHz, MCS9 115Mbps, OFDMA, TWT
  • 8MB QSPI Flash, 8MB pSRAM
  • 2x SPI, 3x UART, 2x I2C, SDIO 3.0 (Device)
  • 12-bit ADC, I2S, PDM, PWM, Upto 28x GPIO
  • Integrated dual-band antenna
  • Integrated low-power measurements circuit

Applications

Type Title Date
Manual - Hardware PDF 23.86 MB
The Renesas Evaluation Kit (EVK) supports the RA6W1 MCU group, RA6W2 MCU, and RRQ610x1 group of modules. This hardware manual describes the system‑level hardware functions of the evaluation kit and explains the supported MCU and module variants. It also provides guidelines for enabling and disabling hardware features to support device evaluation and application development.
Manual - Development Tools PDF 35.61 MB
The RA6W1 is a highly integrated, ultra-low-power Wi-Fi 6 MCU designed to enable the development of complete Wi-Fi solutions on a single device. To support evaluation and IoT application development, the EK-RA6W1 kit offers an ideal environment, combining hardware accessibility with robust software tools. Leveraging the Renesas e2 studio Integrated Development Environment (IDE) and the Flexible Software Package (FSP), developers can accelerate the creation of Wi-Fi prototypes and applications.
Report PDF 187 KB 日本語
3 items
Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK7WKA6W1S04000BKActiveIn Stock1u | $69N/A

Support Communities

  1. RA6W1-EK FSP Version 1.0.0 is not installed

    ... /tag/rafw_fsp_v1.0.0.example.1 and imported them into  my project explorer, however after opening one of the examples `gpt_ek_ra6w1_ep` and attempting to open the FSP Configuration the following pop-up appears Clicking on `Install required FSP` results in Similarly, when starting ...

    Apr 9, 2026
  2. RA6W1 EVK missing Jlink interface

    Hello, when i plug in my RTK7WBA6W1S03000BK (EK RA6W1) board via usb cable there is no jlink interface under com ports at device manager. When i try a sample project and start the debug process i always get a "J-Link V8.78 Firmware Restoration" window and then a "Debug ...

    Feb 27, 2026
  3. RA6W1 UART1

    Hi, I'm using the RRQ61001-009 with AT commands. I've connected UART1 to my host as shown in the following image: P0_04 (RX) and P0_05 (TX). When my Host restarts RRQ61001, I receive the response \r\n+INIT:DONE,0\r\n, then I send the ...

    Apr 24, 2026
View All Results from Support Communities (9)