Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The EK-RA4E2 evaluation kit enables users to effortlessly evaluate the features of the RA4E2 MCU Group and develop embedded systems applications using Renesas' Flexible Software Package (FSP) and e2 studio IDE. Utilize rich on-board features along with your choice of popular ecosystem add-ons to bring your big ideas to life.

Getting Started

Running the Quick Start Example Project

  1. The EK-RA4E2 board comes pre-programmed with a quick start example project (source code provided in the EK-RA4E2 example project bundle).
  2. Power up the EK-RA4E2 board through the USB debug port (J10) using the micro USB device cable connected to a 5V power source. The white power LED will light up.
  3. The quick start example project will begin to execute blinking the blue user LED.
  4. Refer to the EK-RA4E2 Quick Start Guide to explore additional functionality of the quick start example project.

Developing Embedded Applications

  1. Modifying the quick start example project – refer to the EK-RA4E2 Quick Start Guide for instructions on importing, modifying, and building the quick start example project.
  2. Start with one of the many other example projects (provided in the EK-RA4E2 example project's bundle) – choose from many example projects to learn about different peripherals of the RA4E2 MCU group. These example projects can serve as excellent starting points for you to develop your custom applications.

Building Custom Hardware

  1. Start by building a functional prototype - utilize the EK-RA4E2 board with your choice of ecosystem add-ons.
  2. Build custom hardware – develop custom hardware by referring to the design and manufacturing information provided in the EK-RA4E2 design package.

Features

  • Special Feature Access
    • CAN FD
  • MCU Native Pin Access
    • R7FA4E2B93CFM MCU
    • 100MHz, Arm Cortex®-M33 core
    • 128KB Code Flash, 40KB SRAM
    • 64 pins, LQFP package, 10mm x 10mm x 1.70mm, 0.5mm pitch
    • Native pin access through prototype friendly male headers
    • MCU and USB current measurement points
  • Ecosystem & System Control Access
    • USB Full Speed device
    • Multiple 5V input sources
      • USB (debug, full speed)
      • External power supply
    • SEGGER J-LinkTM on-board programmer and debugger
    • Debug modes
    • User LEDs and buttons
      • Three user LEDs (red, blue, green)
      • Power LED (white) indicating availability of regulated power
      • Debug LED (yellow) indicating the debug connection
      • Two user buttons
      • One reset button
    • Five most popular ecosystem expansions
      • MikroElektronika™ mikroBUS connector
      • SparkFun® Qwiic® connector
      • Two SeeedGrove® system (I2C and analog) connectors
      • Two Digilent Pmod™ (SPI and UART) connectors
      • Arduino™ (UNO R3) connector
    • MCU boot configuration

Applications

Type Title Date
Quick Start Guide PDF 1.40 MB 日本語
Manual - Development Tools PDF 1.40 MB 日本語
PCB Design Files
Log in to Download ZIP 67.38 MB
Application Note PDF 655 KB
The EK-RA4E2 example project shows how to write code for various Renesas Flexible Software Package (FSP) modules supported by the EK-RA4E2 kit. The Flexible Software Package provides an optimized, easy-to-use, scalable, and high-quality software solution for embedded system design.
Quick Start Guide PDF 2.70 MB
Provides the fundamental knowledge needed to port example projects from one RA kit to another. It then demonstrates these principles by explaining how to port three example projects of varying levels of complexity from the MCK-RA4T1 to the FPB-RA4T1.
Application Note PDF 797 KB
Application Note PDF 3.90 MB
AI-generated Summary: MCUboot provides a secure bootloader framework for 32-bit MCUs, enabling secure booting and fail-safe firmware updates using internal code flash. It supports multiple update strategies including Overwrite, Swap, and Direct Execute-in-Place (DXIP), each with distinct advantages and trade-offs. The bootloader authenticates firmware images using RSA or ECDSA signatures and SHA-256 hashing. Integration with Renesas Flexible Software Package (FSP) simplifies creating a Root of Trust and supports TrustZone-based designs. Example projects demonstrate usage on EK-RA4M3 kits with FSP v5.2.0, covering multi-image and single-image configurations. Development requires e2 studio IDE, FSP, SEGGER J-Link, and Python. The document guides through project setup, bootloader creation, application signing, and update modes, providing a comprehensive framework for secure firmware management on Renesas RA MCUs.
Flyer PDF 412 KB
Flyer PDF 482 KB 日本語
Presentation PPS 14.33 MB
Report PDF 187 KB 日本語
11 items

Software & Tools

Software & Tools

Software title
Software type
Company
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, DA148xx, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RA FSP],[Board=EK-RA4E2]
Log in to Download ZIP 14.41 MB IDE: e2 studio/GCC/AC6, IAR, Keil MDK
The EK-RA4E2 example project shows how to write code for various Renesas Flexible Software Package (FSP) modules supported by the EK-RA4E2 kit. The Flexible Software Package provides an optimized, easy-to-use, scalable, and high-quality software solution for embedded system design.
Sample Code
Log in to Download ZIP 4.82 MB
Provides the fundamental knowledge needed to port example projects from one RA kit to another. It then demonstrates these principles by explaining how to port three example projects of varying levels of complexity from the MCK-RA4T1 to the FPB-RA4T1.
Sample Code
Log in to Download ZIP 845 KB
Sample Code
Log in to Download ZIP 5.11 MB
4 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK7EKA4E2S00001BEActiveIn Stock1u | $77.65Available

The EK-RA4E2 kit meets the following certifications/standards. Refer to the EK-RA4E2 user manual for the disclaimer, precautions and more details on the certifications.

EMC/EMI Standards

  • FCC Notice (Class A) – Part 15
  • Innovation, Science and Economic Development Canada ICES-003 Compliance: CAN ICES-3 (A)/NMB-3(A)
  • CE Class A (EMC Directive 2004/108/EEC)
  • Taiwan Chinese National Standard 13438, C6357 compliance, Class A limits
  • Australia/New Zealand AS/NZS CISPR 32:2015, Class A

Material Selection, Waste, Recycling, and Disposal Standards

  • EU RoHS
  • China SJ/T 113642014, 10-year environmental protection use period

Safety Standards

  • UL 94V-0

Support Communities

  1. EK-RA4E2 I3C Write Command in I2C Mode

    Hi, I am using the EK-RA4E2 as I2C Master to send transactions to I2C Slave.I can perform an I2C Read of from I2C slave, but cannot perform an I2C write. An I2C Read consists of:err = R_I3C_Write(&g_i3c0_ctrl, regAddr, 1, false); err = R ...

    Aug 26, 2023
  2. RA4E2 USB Programing

    I saw on the datasheet and forum that there is a way to program the device with USB boot mode, i have a custom board with the usb hooked up but when i use the method of going to boot mode with the MD pin low on reset it doesnt ...

    Apr 30, 2024
  3. USB ISR is not invoked even if there is a USB connection

    Hello, We work on a project with RA4E1 MCU.We are writing the USB device code.We notice that usbfs_interrupt_handler () does not enter after USB open,Could you provide a sample code for usb cdc. Thanks! This thread was automatically locked due to age.

    Nov 21, 2024