Skip to main content
Renesas Electronics Corporation

Overview

Description

The DA14592-016FDEVKT-P Bluetooth® Low Energy (LE) Development Kit Pro includes a motherboard, daughterboard, and cables. This kit is specifically designed for software application development and power measurements.

DA14592 is a dual-core Bluetooth 5.2 System on Chip (SoC) with 256kB of embedded flash that operates at ultra-low power levels, providing world-class RF performance. DA14592 is available in both FCQFN and WLCSP packages.

Features

  • Motherboard, SoC daughterboard, USB cable, and Quick Start Guide
  • Easily attached/detached daughterboards
  • Integrated power measurement module
  • Can be powered from a USB power bank
  • DC/DC buck or low-dropout regulator (LDO) mode operation
  • MikroBUS and Pmod™ headers
  • SEGGER J-Link debugger

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Related Boards & Kits

Product Options

Part NumberStatusStockBudgetary Price (USD)Sampleable
DA14592-016FDEVKT-PActiveIn Stock1u | $59N/A