Overview
The MCK-RA8T2 is a development kit designed for easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). This kit includes the RA8T2 CPU board (MCB-RA8T2), an inverter board (MCI-LV-1), a permanent magnet synchronous motor, and accessories such as cables and standoffs. Start motor control evaluation with the RA8T2 by using this kit together with the sample code and QE for Motor, both available for download from the website.
Features
- CPU board is equipped with the RA8T2 as the motor control MCU
- Inverter board for 3-phase brushless DC (BLDC) motor (48V/10A rating)
- Onboard debugger for flash programming of RA8T2
- Supports 1-shunt/3-shunt current sensing
- Overcurrent detection
- Supports Renesas Motor Workbench, a motor control development support tool
- Supports Hall sensors, encoders, and inductive position sensors
Applications
Motor ControlProducts in the Design
Sample & Buy
Renesas Flexible Motor Control Kit for RA8T2 MCU Group
| Description: | Renesas Flexible Motor Control Kit for RA8T2 MCU Group |
Add-on Hardware
Renesas Flexible Motor Control Communication Board
Renesas Flexible Motor Control CPU Board for RA8T2 MCU Group
Videos & Training
Additional Videos
Support
Support Communities
- RA8T2 - Selecting flash-less MCU.
To develop a new product, I need a microcontroller (MCU) with a large amount of RAM (>=256 KB), with ADC, and without flash memory. According to the specifications for our device, I need a microcontroller that doesn't contain flash memory. Only mask ROM or FRAM/MRAM are acceptable ...
Jun 16, 2026 - Using two Ethernet ports in a dual core project (one per core)
... per core, if possible). Is it possible to configure an RA8T2 to provide one Ethernet port for each core? Is it possible to use an MCK-RA8T2 kit to try this out? I figured I start with the ethernet_mck_ra8t2_ep example and first reconfigure it to use port ...
May 29, 2026 - Using two Ethernet ports in a FreeRTOS project (MCU with Layer3 switch)
... core: Is using two Ethernet ports supported by the FSP and its API's on top of FreeRTOS+ TCP? Is it possible to use an MCK-RA8T2 kit to try this out? What is the recommended stack? What limitations are implied on the application using this stack? As reported in ...
Jun 10, 2026