Overview
Description
The EK-RA6W1 is a comprehensive development kit consisting of a main board and daughter card. This configuration facilitates easy software application development, providing tools and resources that simplify the process of writing and testing code. The EK-RA6W1 also supports RF (radio frequency) testing, allowing developers to measure and optimize performance, as well as evaluate how their developments integrate with cloud services. A unique feature of this kit is the integrated power profiler circuit, which enables power consumption measurements during low-power sleep with precision down to 1µA. To support full software application development and system validation, the EK-RA6W1 offers multiple expansion options, including mikroBUS™, Pmod™, and Arduino® UNO connectors. These standardized interfaces make it easy to add sensors, displays, etc. to EK-RA6W1.
Features
- Arm® Cortex®-M33: 160MHz, 704KB SRAM
- Wi-Fi 6, 802.11a/b/g/n/ac/ax 2.4/5GHz, 1x1, 20MHz, MCS9 115Mbps, OFDMA, TWT
- 8MB QSPI Flash, 8MB pSRAM
- 2x SPI, 3x UART, 2x I2C, SDIO 3.0 (Device)
- 12-bit ADC, I2S, PDM, PWM, Upto 28x GPIO
- Integrated dual-band antenna
- Integrated low-power measurements circuit
Applications
Design & Development
Videos & Training
Kickstart IoT and embedded systems development using Renesas EK-RA6M5, EK-RA6M4, and EK-RA6M3 evaluation kits for the RA6 MCU series. This video provides an overview of the kit architecture, key features, a quick start example project, and many useful resources to begin innovating quickly with Renesas RA MCUs.
Additional Videos
News & Blog Posts
News Dec 10, 2025 |
Blog Post Dec 10, 2025 |
Blog Post Apr 5, 2022 |
Blog Post Jan 28, 2022 |
Blog Post Jan 28, 2022 |
Blog Post Nov 18, 2021 |
Blog Post Nov 11, 2021 |
Support
Support Communities
- RA6W1 EVK missing Jlink interface
Hello, when i plug in my RTK7WBA6W1S03000BK (EK RA6W1) board via usb cable there is no jlink interface under com ports at device manager. When i try a sample project and start the debug process i always get a "J-Link V8.78 Firmware Restoration" window and then a "Debug ...
Feb 27, 2026 - RA6W1-EK FSP Version 1.0.0 is not installed
... /tag/rafw_fsp_v1.0.0.example.1 and imported them into my project explorer, however after opening one of the examples `gpt_ek_ra6w1_ep` and attempting to open the FSP Configuration the following pop-up appears Clicking on `Install required FSP` results in Similarly, when starting ...
Apr 9, 2026 - RA6W1 UART1
Hi, I'm using the RRQ61001-009 with AT commands. I've connected UART1 to my host as shown in the following image: P0_04 (RX) and P0_05 (TX). When my Host restarts RRQ61001, I receive the response \r\n+INIT:DONE,0\r\n, then I send the ...
Apr 24, 2026