World’s Most Energy Efficient MCUs with Arm® Cortex® M Core Implemented on Silicon on Thin Buried Oxide (SOTB)

705 ULPMark-CP Score Certified by EEMBC ULPMark™ Benchmark

The RE Family of 32-bit microcontrollers (MCUs) is based on the Silicon on Thin Buried Oxide (SOTB™) process technology, allowing it to realize both ultra-low current consumption in both active and standby mode and high-speed CPU operation (64MHz) at low voltage (1.62V), which is impossible to achieve with conventional bulk silicon processes. The RE01 MCU has been certified by EEMBC to have the highest score of 705 for the ULPMark-CP by the EEMBC ULPMark™ benchmark, which has been developed to provide a standard method to compare the energy efficiency of ultra-low power MCUs. In addition, the built-in energy harvesting control circuit enables the equipment to operate from energy harvesting power sources with only weak ambient energy.

The RE Family can significantly extend battery life and deliver high performance even for small batteries and energy harvesting power supplies that can supply only a small amount of current. The RE Family is suitable for many IoT applications such as hybrid watches, smart homes/buildings, healthcare, smart agriculture, structure monitoring, and trackers.

Documentation & Downloads

Title Sort descending language Type Format File Size Date
Other
RE Family Brochure Brochure PDF 2.86 MB
Renesas RE Family Flyer 日本語 Flyer PDF 554 KB