The RE01 1500KB product is based on the SOTB™ process technology which realizes ultra-low current consumption in both active (35uA/MHz) and standby (500nA) mode and high speed operation (64MHz) at low voltage (1.62V), which is impossible to achieve with conventional bulk silicon processes. The RE01 1500KB product can significantly extend battery life and deliver high performance even for small batteries and energy harvesters power supplies that can supply only a small amount of current. The 1.5MB of on chip flash memory can be used for applications that require the storage of large amounts of data, such as image information, and applications that require remote firmware updates (Over The Air (OTA)) via a wireless or other communications network. This is ideal for applications such as hybrid watch (app processor), smart home/building, healthcare, meters, and trackers.

The RE01 1500KB product has an energy harvesting control circuit, ultra low power consumption 14-bit ADC (4uA operation), low power flash programming  (rewriting at about 0.6mA), peripherals for Human Machine Interface (HMI) such as a MIP-LCD parallel IF and a 2D graphic engine, as well as support for the driving of clock hand movement for analog watches, and security function (Trusted Secure IP). Trusted Secure IP is capable of performing symmetric-key algorithm (AES) and random number generation at high speed using dedicated on-chip hardware, and can be used to realize the secure updating of flash memory and prevention of unauthorized firmware startup (secure boot). In addition, user key data can be safely managed by Trusted Secure IP, which contributes to protecting IoT-embedded devices from virus intrusion and wiretapping.

Get Development Tools

Features

  • CPU: Arm Cortex-M0+ core, Max. 64MHz
  • Voltage: 1.62V to 3.6V
  • Package: 100 and 144-pin LFQFP, 156-pin WLBGA
  • Memory: SRAM 256KB, Program Flash 1.5MB
  • Timer: 32-bit Timer (ch) x 2, 16-bit Timer (ch) x 6, 8-bit Timer (ch) x 2, Watchdog Timer (ch) x 2, 1 second event timer, stop watch
  • PWM: PWM Output x 14, 3-phase PWM Output Function
  • Analog function: 14-bit A/D Converter (ch) x 18, 12-bit D/A Converter (ch) x 1
  • On-chip Oscillator Freq. (MHz): Low speed 32.768kHz Middle speed 2MHz High speed 64 MHz
  • Others: PLL, RTC, Power-On Reset, Low Voltage Detection
  • Energy Harvesting Controller
  • Communications functions: SCI (UART), IrDA, I2C, SPI, QSPI, USB
  • HMI and Graphics: MIP-LCD parallel interface, 2D graphics
  • TSIP-Lite

Applications

  • Hybrid Watch
  • Smart Home/Building
  • Healthcare
  • Metering
  • Tracker

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
RE01 Group Products with 1.5-Mbyte Flash Memory Datasheet 日本語 Datasheet PDF 1.50 MB
User Guides & Manuals
Evaluation Kit RE01 MIP-LCD Expansion Board Schematics Manual PDF 76 KB
RE01 Group Products with 1.5-Mbyte Flash Memory User's Manual: Hardware 日本語 Manual PDF 19.17 MB
E2 Emulator Lite RTE0T0002LKCE00000R User's Manual 日本語 Manual PDF 760 KB
PG-FP6 Gang Programmer V1.01 User's Manual 日本語 Manual PDF 630 KB
Technical Updates
Correction of errers and addition of electrical characteristic i tems in RE01Group User's Manual:Hardware 日本語 Technical Update PDF 342 KB
Errata to RE01Group User's Manual:Hardware (TN-RE*-A0004A/E) 日本語 Technical Update PDF 189 KB
Errata to RE01Group User's Manual:Hardware 日本語 Technical Update PDF 1.09 MB
Application Notes & White Papers
- RE01 1500KB Group, 256KB Group Flexible Software Package Rev1.00 Application Notes 日本語 Application Note PDF 290 KB
RE01 1500KB Group, 256KB Group Flexible Software Package Rev1.00 Application Notes 日本語 Application Note PDF 290 KB
- RE01 1500KB Group CMSIS Driver Package Rev1.30 Application Note 日本語 Application Note PDF 694 KB
RE01 1500KB Group CMSIS Driver Package Rev1.30 Application Note 日本語 Application Note PDF 694 KB
- Implementation Method and Sample Code for Firmware Updates on the RE Family Using a UART Application Note 日本語 Application Note PDF 1.59 MB
Implementation Method and Sample Code for Firmware Updates on the RE Family Using a UART Application Note 日本語 Application Note PDF 1.59 MB
RE01 1500KB, 256KB Group Battery Maintenance Free GPS Receiver with Energy Harvesting Application Note 日本語 Application Note PDF 3.63 MB
- RE01 1500KB Group, 256KB Group Maintenance free power management by RE energy harvesting controller 日本語 Application Note PDF 1.96 MB
RE01 1500KB Group, 256KB Group Maintenance free power management by RE energy harvesting controller 日本語 Application Note PDF 1.96 MB
RE01 1500KB Group Deep Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition to Deep Software Standby Mode Application Note (R01AN5274EJ0102) 日本語 Application Note PDF 110 KB
RE01 1500KB Group MINPWON VBB Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition between ALLPWON Mode and MINPWON VBB Software Standby Mode Application Note (R01AN5271EJ0102) 日本語 Application Note PDF 111 KB
RE01 1500KB Group EXFPWON VBB Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition between ALLPWON Mode and EXFPWON VBB Software Standby Mode Application Note (R01AN5272EJ0102) 日本語 Application Note PDF 195 KB
RE01 1500KB Group Low power mode with keeping peripheral function operation Transition Sample Code (Low Level Code) Power-Saving Functions Transition between ALLPWON Mode and MINPWON Sleep Mode Application Note (R01AN5273EJ0102) 日本語 Application Note PDF 298 KB
- RE01 1500KB Group MINPWON VBB Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition between ALLPWON Mode and MINPWON VBB Software Standby Mode Application Note (R01AN5271EJ0102) 日本語 Application Note PDF 111 KB
- RE01 1500KB Group EXFPWON VBB Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition between ALLPWON Mode and EXFPWON VBB Software Standby Mode Application Note (R01AN5272EJ0102) 日本語 Application Note PDF 195 KB
- RE01 1500KB Group Low power mode with keeping peripheral function operation Transition Sample Code (Low Level Code) Power-Saving Functions Transition between ALLPWON Mode and MINPWON Sleep Mode Application Note (R01AN5273EJ0102) 日本語 Application Note PDF 298 KB
- Current Measurement in Different Power Modes and Clock Frequencies for RE01 1500KB Group Application Note 日本語 Application Note PDF 596 KB
Current Measurement in Different Power Modes and Clock Frequencies for RE01 1500KB Group Application Note 日本語 Application Note PDF 596 KB
RE01 1500KB Group CMSIS Driver Package Rev1.20 Application Note 日本語 Application Note PDF 688 KB
RE01 1500KB, 256KB Group Getting Started Guide to Development Using CMSIS Package Application Note 日本語 Application Note PDF 8.28 MB
ISL29125 Light Monitoring Display Demo for RE01 1500KB Group Using SMIP and I2C Driver Application Note (R01AN5421EJ0101) Application Note PDF 1.19 MB
- RE01 1500KB Group Bluetooth Low Energy Protocol Stack Evaluation Kit RE01 1500KB Host Sample Application Note 日本語 Application Note PDF 2.59 MB
RE01 1500KB Group Bluetooth Low Energy Protocol Stack Evaluation Kit RE01 1500KB Host Sample Application Note 日本語 Application Note PDF 2.59 MB
- RE01 1500KB, 256KB Group A/D Scan Conversion (Single Scan) (Low Level Code) 14-Bit A/D Converter Single Scan Conversion (Software trigger) Sample Code Application Note 日本語 Application Note PDF 114 KB
- RE01 1500KB, 256KB Group A/D Scan Conversion (Single Scan) (Low Level Code) 14-Bit A/D Converter Single Scan Conversion (ELC trigger) Sample Code Application Note 日本語 Application Note PDF 114 KB
- RE01 1500KB, 256KB Group A/D Scan Conversion (Group Scan) (Low Level Code) 14-Bit A/D Convertor Group Scan Conversion Sample Code Application Note 日本語 Application Note PDF 115 KB
- S14AD Scan Conversion Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note 日本語 Application Note PDF 293 KB
- USART Clock-Synchronous Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB, 256KB Group Application Note (R01AN4700EJ0103) 日本語 Application Note PDF 475 KB
DTC Chain Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note 日本語 Application Note PDF 396 KB
MLCD Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note 日本語 Application Note PDF 359 KB
DTC Normal Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note 日本語 Application Note PDF 384 KB
R_GDT Driver Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note 日本語 Application Note PDF 1.37 MB
DTC Block Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note 日本語 Application Note PDF 361 KB
R_GDT Driver Color LCD Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note 日本語 Application Note PDF 1.14 MB
Temperature Monitoring Display Demo using External Temperature Sensor and Serial MIP for RE01 1500KB Group Application Note (R01AN5338EJ0101) Application Note PDF 1.34 MB
- Temperature Monitoring Display Demo using External Temperature Sensor and Serial MIP for RE01 1500KB Group Application Note (R01AN5338EJ0101) Application Note PDF 1.34 MB
- Example of RE01 1500KB Group DSP Library IIR Usage (Polling) Application Note 日本語 Application Note PDF 2.53 MB
- Example of RE01 1500KB Group DSP Library FIR Usage (Polling) Application Note 日本語 Application Note PDF 2.59 MB
- Example of RE01 1500KB Group DSP Library FFT Usage (Polling) Application Note 日本語 Application Note PDF 2.42 MB
RE01 1500KB Group Mode Transition and Examples to Reduce Power Consumption of RE01 1500KB Group based on SOTB Process Application Note 日本語 Application Note PDF 1.87 MB
I2C Single-Master Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note 日本語 Application Note PDF 260 KB
- S14AD Scan Conversion Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note 日本語 Application Note PDF 252 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001B/E ) 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001A/E ) 日本語 Product Change Notice PDF 1.46 MB
Downloads
RE01 1500KB Group, 256KB Group Flexible Software Package Rev1.00 Application Notes - Sample Code Sample Code ZIP 41.55 MB
- RE01 1500KB Group, 256KB Group Flexible Software Package Rev1.00 Application Notes - Sample Code Sample Code ZIP 41.55 MB
RE01 1500KB Group CMSIS Driver Package Rev1.30 Application Note - Sample Code Sample Code ZIP 76.38 MB
- RE01 1500KB Group CMSIS Driver Package Rev1.30 Application Note - Sample Code Sample Code ZIP 76.38 MB
Implementation Method and Sample Code for Firmware Updates on the RE Family Using a UART Application Note - Sample Code Sample Code ZIP 14.88 MB
- Implementation Method and Sample Code for Firmware Updates on the RE Family Using a UART Application Note - Sample Code Sample Code ZIP 14.88 MB
- RE01 1500KB, 256KB Group Battery Maintenance Free GPS Receiver with Energy Harvesting Application Note - Sample Code Sample Code ZIP 76.78 MB
RE01 1500KB Group, 256KB Group Maintenance free power management by RE energy harvesting controller - Sample Code Sample Code ZIP 145.71 MB
- RE01 1500KB Group, 256KB Group Maintenance free power management by RE energy harvesting controller - Sample Code Sample Code ZIP 145.71 MB
- RE01 1500KB Group MINPWON VBB Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition between ALLPWON Mode and MINPWON VBB Software Standby Mode Application Note - Sample Code (r01an5271xx0102) Sample Code ZIP 1.41 MB
- RE01 1500KB Group EXFPWON VBB Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition between ALLPWON Mode and EXFPWON VBB Software Standby Mode Application Note - Sample Code (r01an5272xx0102) Sample Code ZIP 1.64 MB
- RE01 1500KB Group Low power mode with keeping peripheral function operation Transition Sample Code (Low Level Code) Power-Saving Functions Transition between ALLPWON Mode and MINPWON Sleep Mode - Sample Code (r01an5273xx0102) Sample Code ZIP 1.74 MB
RE01 1500KB Group Deep Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition to Deep Software Standby Mode Application Note - Sample Code (r01an5274xx0102) Sample Code ZIP 1.40 MB
RE01 1500KB Group MINPWON VBB Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition between ALLPWON Mode and MINPWON VBB Software Standby Mode Application Note - Sample Code (r01an5271xx0102) Sample Code ZIP 1.41 MB
RE01 1500KB Group EXFPWON VBB Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition between ALLPWON Mode and EXFPWON VBB Software Standby Mode Application Note - Sample Code (r01an5272xx0102) Sample Code ZIP 1.64 MB
RE01 1500KB Group Low power mode with keeping peripheral function operation Transition Sample Code (Low Level Code) Power-Saving Functions Transition between ALLPWON Mode and MINPWON Sleep Mode - Sample Code (r01an5273xx0102) Sample Code ZIP 1.74 MB
Current Measurement in Different Power Modes and Clock Frequencies for RE01 1500KB Group Application Note - Sample Code Sample Code ZIP 73.50 MB
- Current Measurement in Different Power Modes and Clock Frequencies for RE01 1500KB Group Application Note - Sample Code Sample Code ZIP 73.50 MB
RE01 1500KB Group CMSIS Driver Package Rev1.20 - Sample Code Sample Code ZIP 74.31 MB
- ISL29125 Light Monitoring Display Demo for RE01 1500KB Group Using SMIP and I2C Driver Application Note - Sample Code (r01an5421ej0101) Sample Code ZIP 73.35 MB
RE01 1500KB Group Bluetooth Low Energy Protocol Stack Evaluation Kit RE01 1500KB Host Sample Application Note - Sample Code Sample Code ZIP 6.16 MB
- RE01 1500KB Group Bluetooth Low Energy Protocol Stack Evaluation Kit RE01 1500KB Host Sample Application Note - Sample Code Sample Code ZIP 6.16 MB
RE01 1500KB Group IBIS Rev.1.1 日本語 Model - IBIS ZIP 999 KB
RE01 1500KB, 256KB Group A/D Scan Conversion (Single Scan) (Low Level Code) 14-Bit A/D Converter Single Scan Conversion (Software trigger) Sample Code Application Note - Sample Code Sample Code ZIP 2.30 MB
RE01 1500KB, 256KB Group A/D Scan Conversion (Single Scan) (Low Level Code) 14-Bit A/D Converter Single Scan Conversion (ELC trigger) Sample Code Application Note - Sample Code Sample Code ZIP 2.30 MB
RE01 1500KB, 256KB Group A/D Scan Conversion (Group Scan) (Low Level Code) 14-Bit A/D Convertor Group Scan Conversion Sample Code Application Note - Sample Code Sample Code ZIP 2.31 MB
S14AD Scan Conversion Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note - Sample Code Sample Code ZIP 120.57 MB
- DTC Chain Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note - Sample Code Sample Code ZIP 120.70 MB
- MLCD Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note - Sample Code Sample Code ZIP 159.00 MB
- DTC Normal Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note - Sample Code Sample Code ZIP 120.67 MB
- R_GDT Driver Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note - Sample Code Sample Code ZIP 293.62 MB
- DTC Block Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note - Sample Code Sample Code ZIP 120.65 MB
- R_GDT Driver Color LCD Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note - Sample Code Sample Code ZIP 149.39 MB
- Temperature Monitoring Display Demo using External Temperature Sensor and Serial MIP for RE01 1500KB Group Application Note - Sample Code (r01an5338ej0101) Sample Code ZIP 72.98 MB
Temperature Monitoring Display Demo using External Temperature Sensor and Serial MIP for RE01 1500KB Group Application Note - Sample Code (r01an5338ej0101) Sample Code ZIP 72.98 MB
RE01 1500KB Group IBIS Rev.1.0 日本語 Model - IBIS ZIP 919 KB
RE01 1500KB BSDL_Rev.1.00 日本語 Model ZIP 72 KB
EKRE01-1500KB Design Data 日本語 Design File ZIP 1.36 MB
Example of RE01 1500KB Group DSP Library IIR Usage (Polling) Application Note - Sample Code Sample Code ZIP 82.71 MB
Example of RE01 1500KB Group DSP Library FIR Usage (Polling) Application Note - Sample Code Sample Code ZIP 83.57 MB
Example of RE01 1500KB Group DSP Library FFT Usage (Polling) Application Note - Sample Code Sample Code ZIP 84.35 MB
- RE01 1500KB Group Mode Transition and Examples to Reduce Power Consumption of RE01 1500KB Group based on SOTB Process Application Note - Sample Code Sample Code ZIP 82.02 MB
- I2C Single-Master Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note - Sample Code Sample Code ZIP 86.18 MB
S14AD Scan Conversion Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note - Sample Code Sample Code ZIP 85.63 MB
Tool News
[Released on the web] RE Software Development Kit RE01 256KB Group CMSIS Driver Package Rev1.10 日本語 Tool News - Release PDF 247 KB
[Released on the web] RE Software Development Kit RE01 1500KB Group CMSIS Driver Package Rev1.30 日本語 Tool News - Release PDF 247 KB
[Notes] Incomplete Startup Settings in RE Software Development Kit RE01 1500KB Group CMSIS Driver Package Rev1.00, Rev1.01, Rev1.10, Rev1.20, and RE01 256KB Group CMSIS Driver Package Rev1.00 日本語 Tool News - Note PDF 146 KB
[Notification] Flash Programmer Survey Invitation 日本語 Tool News - Notification PDF 29 KB
[Released on the web] RE Software Development Kit RE01 1500KB Group CMSIS Driver Package Rev1.20 日本語 Tool News - Release PDF 243 KB
[Notes] RE Software Development Kit RE01 1500KB Group CMSIS Driver Package Rev1.00, Rev1.01, Rev1.10 SMIP Driver Restrictions 日本語 Tool News - Note PDF 234 KB
[Released on the web] RE Software Development Kit RE01 1500KB Group CMSIS Driver Package Rev1.10 日本語 Tool News - Release PDF 235 KB
[Notes] RE Software Development Kit RE01 1500KB CMSIS Driver Package Rev1.00, Rev1.01 EHC Driver LVD Setting 日本語 Tool News - Note PDF 270 KB
[Notes] RE Software Development Kit RE01 1500KB Group CMSIS Driver Package Rev1.00, Rev1.01 Restriction of the 2D Graphic Data Conversion Circuit Driver 日本語 Tool News - Note PDF 155 KB
[Released on the Web] RE Software Development Kit RE01 1500KB Group CMSIS Driver Package Rev1.01 日本語 Tool News - Release PDF 226 KB
[Notes] RE Software Development Kit RE01 1500KB Group CMSIS Driver Package Rev1.00 RAM Allocation Limitations of the Low Power Management Driver 日本語 Tool News - Note PDF 284 KB
[New release] Evaluation Kit RE01 1500KB - Evaluation Kit with RE01 Group Energy Harvesting Embedded Controller - 日本語 Tool News - Release PDF 567 KB
Other
Renesas RE Family Flyer 日本語 Flyer PDF 554 KB
RE Family Brochure Brochure PDF 2.86 MB
RE01 1500KB MCU GROUP 日本語 Flyer PDF 345 KB
USART Clock-Synchronous Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB, 256KB Group Application Note Software & Tools - Others ZIP 120.79 MB
[Flyer] E2Emulator[RTE0T00020KCE00000R] 日本語, 简体中文 Flyer PDF 381 KB
Renesas Software and Tools Flash Memory Programmer PG-FP6 日本語, 简体中文 Flyer PDF 417 KB
Source Code to Modify GDT Driver in CMSIS Driver Package Rev1.01 for RE01 1500KB Group 日本語 Software & Tools - Others C 303 KB
Source Code to Modify EHC Driver in CMSIS Driver Package Rev1.00 and Rev1.01 for RE01 1500KB Group 日本語 Software & Tools - Others C 55 KB
Semiconductor Package Mount Manual 日本語, 简体中文 Other PDF 10.28 MB
Semiconductor Reliability Handbook 日本語 Other PDF 14.70 MB
QFN Mounting Manual 日本語, 简体中文 Other PDF 3.19 MB

Software & Tool Pages

Title Type Description Company
RE Software Development Kit Software Package This Software Package for the RE family that supports various RE as Energy Harvest, 2D Graphics function.
Renesas
Trusted Secure IP Driver Security / Crypto Trusted Secure IP driver software: this software supports AES with 128- and 256-bit keys), AES-GCM, AES-CMAC, and random number generation. Safely executes AES key management, secure updating of firmware, and secure booting at high speeds. Renesas
E2 emulator [RTE0T00020KCE00000R] Emulator On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX] Renesas
E2 emulator Lite [RTE0T0002LKCE00000R] Emulator On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX] Renesas
e² studio IDE and Coding Tool Eclipse-based Renesas integrated development environment (IDE). (Note: You need to install compiler separately as an additional software) [Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ] Renesas
PG-FP6 Programmer (Unit/SW) Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C] Renesas
Renesas Flash Programmer (Programming GUI) Programmer (Unit/SW) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78KR, 78K0] Renesas

Boards & Kits

Part Number Title Type Company
RTK70E015DS00000BE RE01 1500KB MCU Evaluation Kit Evaluation Renesas

News & Additional Resources

Resonator Information

Please search for your resonator on its manufacturer's site linked below. If you require optimal oscillation circuit constants for your particular system, please ask the manufacturer of the oscillator.

For main clock resonator:
KYOCERA: Click here for RE01 1500KB oscillation evaluation results.
Murata Manufacturing: For IC Manufacturer, select Renesas Electronics, and enter R7F0E01 into the IC Part Number search box.

For sub clock resonator:
Seiko Instruments: Click here for RE01 1500KB oscillation evaluation results.