Evaluation Kit for RA2E1 MCU Group
The EK-RA2E1 evaluation kit enables users to effortlessly evaluate the features of the RA2E1 MCU Group and develop embedded systems applications using Renesas' Flexible...
The RA2E1 group is the RA Family’s entry-level single-chip microcontroller based on the 48MHz Arm® Cortex®-M23 core and up to 128KB code flash and 16KB SRAM memory. The optimized processing and Renesas’ low power process technology make it the industry's most energy-efficient ultra-low power MCU. The RA2E1 group supports a wide operating voltage range of 1.6V to 5.5V and a large selection of packages such as LQFP, QFN, LGA, BGA, and WLCSP. The RA2E1 provides pin and peripheral compatibility with the RA2L1 group and is ideal for battery-operated applications and other systems requiring high performance and low-energy consumption in space-constrained applications.
Software title
|
Software type
|
Company
|
---|---|---|
Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Downloads
Securing Data at Rest Utilizing the Renesas Security MPUSecuring your IP and Protecting Sensitive DataSecurity for the Connected WorldRA Azure IoT Cloud Connectivity SolutionMigrating Projects to New FSP Version
EK-RA2E1 Example Project BundleGetting Started with Low Power Applications for RA2L1/RA2E1 GroupLow Power Application (Use of ADC, DTC and ELC at Snooze mode) for FPB-RA2E1 and FPB-RA2E2 – Application ProjectSecure Bootloader for RA2 MCU Series – Application ProjectConverting Applications from e² studio to IAR or Keil for RA – Application NoteRenesas RA Family Exception HandlingEK-RA2E1 Example Project BundleLPM ApplicationRenesas RA Family Exception HandlingSecuring Data at Rest Utilizing the Renesas Security MPU
|
Software Package | Renesas |
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Downloads
Using QE and FSP to Develop Capacitive Touch ApplicationsCapacitive Sensor Microcontrollers CTSU Capacitive Touch Electrode Design Guide Rev.2.00Capacitive Sensor MCU Capacitive Touch Noise Immunity GuideRA Family Capacitive Touch Software Filter Sample ProgramRA Family Capacitive Touch Software Filter Sample Program
|
Solution Toolkit | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Downloads
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
RA Smart Configurator The Renesas RA Smart Configurator (RA SC) is a desktop application that helps you in configuring software systems (including a Board Support Package (BSP), drivers, RTOS, and middleware) for RA-Family MCUs when you are using a third-party IDE and toolchain.
|
Solution Toolkit | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
Sensor Software Modules for Renesas MCU Platforms Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
Downloads
|
Sensor | Renesas |
e² studio - information for RA Family Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
SEGGER emWin GUI Library for Renesas RA Products SEGGER's emWin graphics library is a ready-to-use solution that provides a versatile and professional GUI platform for creating interactive and high-quality graphical user interfaces on any type of display for the Renesas RA family.
|
Imaging | SEGGER |
SEGGER J-Link and J-Trace PRO The J-Link debug probes offer full support for RA Family MCUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
IAR Embedded Workbench for Arm IAR Embedded Workbench for Arm (EWARM) provides a complete development environment for Arm - including RA Family MCUs - generating fast, compact code and enabling you to take full control of your code.
|
IDE and Coding Tool | IAR Systems |
Arm® Keil® MDK Arm® Keil® MDK is a comprehensive software development solution for Arm-based microcontrollers, including RA Family MCUs, containing all the components that you need to create, build, and debug embedded applications.
|
IDE and Coding Tool | Arm® Keil® MDK Arm® |
13 items
|
The EK-RA2E1 evaluation kit enables users to effortlessly evaluate the features of the RA2E1 MCU Group and develop embedded systems applications using Renesas' Flexible...
The RA2E1 Fast Prototyping Board comes equipped with an R7FA2E1A93CFM microcontroller and is an evaluation board specialized for prototype development for a variety of...
This solution is a combination of the ultra-small and low power consumption 32-bit MCU RA2E1 and the ZSSC3240 kit (Sensor Signal Conditioner), and realizes pressure...
The Renesas capacitive sensor, CTSU2 can utilize an active shield without any external components. Active shielding is effective in improving water resistance as well...
The PTX105R Pmod board is fully integrated into the Quick-Connect IoT ecosystem and provides a full-featured high-end NFC reader solution for easy integration. Using...
The demand for smart locks is a rapidly growing segment for the home and building automation industries. This smart door lock solution features fingerprint control and...
The US134-118VBTPKEV1Z board demonstrates a proof of concept (POC) solution for a 20-28 cell battery management system (BMS). The board supports a wide input range of...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Carrier Type |
CPU |
Operating Freq (Max) (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Pkg. Type |
Pkg. Dimensions (mm) |
Pitch (mm) |
I/O Ports |
Supply Voltage (V) |
Temp. Range |
External Memory Bus (bit) |
Floating Point Unit |
DMA/DTC |
External Interrupt Pins (#) |
USBFS (host ch/device ch) |
USBHS (host ch/device ch) |
Ethernet (ch) |
CAN (ch) |
CAN-FD (ch) |
SCI (ch) |
SPI (ch) |
I2C (#) |
I3C (ch) |
LIN (#) |
SSI (ch) |
QSPI Interface (#) |
OSPI (ch) |
SDHI (ch) |
Capacitive Touch Sensing Unit (ch) |
Graphics LCD Controller |
Camera I/F (Parallel) |
Segment LCD Controller |
Wireless |
IrDA |
32-Bit Enhanced Timer (ch) |
32-Bit Timer (ch) |
16-bit High Res Timer (ch) |
16-bit Enhanced Timer (ch) |
16-Bit Timer (ch) (#) |
8-Bit Timer (ch) |
Asynchronous General Purpose Timer (ch) |
Watchdog Timer (ch) |
24-Bit Sigma-Delta A/D Converter (ch) |
16-Bit A/D Converter (ch) |
14-Bit A/D Converter (ch) |
12-Bit A/D Converter (ch) |
10-Bit A/D Converter (ch) |
12-Bit D/A Converter (ch) |
8-Bit D/A Converter (ch) |
High-Speed Analog Comparator (ch) |
Low-Power Analog Comparator (ch) |
PGA (ch) |
OPAMP (ch) (#) |
Temperature Sensor (ch) (#) |
RTC |
LVD |
Security & Encryption |
Power-On Reset |
Sub-clock (32.768 kHz) |
On-chip Oscillator |
Debug Interface |
Replacement Product |
Replacement Remark |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R7FA2E1A52DFJ#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 11 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A52DFJ#BA0 | Switch to full carton products | 3 | 0.9812 | Get Samples, |
R7FA2E1A52DFL#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A52DFL#BA0 | Switch to full carton products | 3 | 1.084 | Get Samples, |
R7FA2E1A52DNE#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A52DNE#BA0 | Switch to full carton products | 3 | 1.308 | Get Samples, |
R7FA2E1A52DNH#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 11 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A52DNH#BA0 | Switch to full carton products | 3 | 0.9812 | Get Samples, |
R7FA2E1A53CFJ#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 11 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A53CFJ#BA0 | Switch to full carton products | 3 | 1.054 | Get Samples, |
R7FA2E1A53CFL#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A53CFL#BA0 | Switch to full carton products | 3 | 1.157 | Get Samples, |
R7FA2E1A53CNE#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A53CNE#BA0 | Switch to full carton products | 3 | 1.396 | Get Samples, |
R7FA2E1A53CNH#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 26 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 11 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A53CNH#BA0 | Switch to full carton products | 3 | Get Samples, | |
R7FA2E1A72DFJ#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 4 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 11 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A72DFJ#BA0 | Switch to full carton products | 3 | 1.04 | Get Samples, |
R7FA2E1A72DFK#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 4 | 16 | 64 | LQFP | 14 x 14 x 1.7 | 0.8 | 56 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A72DFK#BA0 | Switch to full carton products | 3 | Get Samples, | |
R7FA2E1A72DFL#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 4 | 16 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A72DFL#BA0 | Switch to full carton products | 3 | 1.142 | Get Samples, |
R7FA2E1A72DFM#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 4 | 16 | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 56 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A72DFM#BA0 | Switch to full carton products | 3 | 1.245 | Get Samples, |
R7FA2E1A72DNE#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 4 | 16 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A72DNE#BA0 | Switch to full carton products | 3 | 1.379 | Get Samples, |
R7FA2E1A72DNH#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 4 | 16 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 11 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A72DNH#BA0 | Switch to full carton products | 3 | 1.04 | Get Samples, |
R7FA2E1A73CFJ#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 4 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 11 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A73CFJ#BA0 | Switch to full carton products | 3 | Get Samples, | |
R7FA2E1A73CFK#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 4 | 16 | 64 | LQFP | 14 x 14 x 1.7 | 0.8 | 56 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A73CFK#BA0 | Switch to full carton products | 3 | 1.333 | Get Samples, |
R7FA2E1A73CFL#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 4 | 16 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A73CFL#BA0 | Switch to full carton products | 3 | Get Samples, | |
R7FA2E1A73CFM#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 4 | 16 | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 56 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A73CFM#BA0 | Switch to full carton products | 3 | 1.333 | Get Samples, |
R7FA2E1A73CNE#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 4 | 16 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A73CNE#BA0 | Switch to full carton products | 3 | 1.467 | Get Samples, |
R7FA2E1A73CNH#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 4 | 16 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 26 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 11 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A73CNH#BA0 | Switch to full carton products | 3 | 1.128 | Get Samples, |
R7FA2E1A92DBU#AC0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 4 | 16 | 64 | BGA | 4 x 4 x 0.99 | 0.4 | 56 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
R7FA2E1A92DFJ#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 4 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 11 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A92DFJ#BA0 | Switch to full carton products | 3 | Get Samples, | |
R7FA2E1A92DFK#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 4 | 16 | 64 | LQFP | 14 x 14 x 1.7 | 0.8 | 56 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A92DFK#BA0 | Switch to full carton products | 3 | Get Samples, | |
R7FA2E1A92DFL#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 4 | 16 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A92DFL#BA0 | Switch to full carton products | 3 | 1.372 | Get Samples, |
R7FA2E1A92DFM#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 4 | 16 | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 56 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A92DFM#BA0 | Switch to full carton products | 3 | 1.377 | Get Samples, |
R7FA2E1A92DLM#AC0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 4 | 16 | 36 | LGA | 4 x 4 x 0.76 | 0.5 | 30 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 14 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | 1.201 | Get Samples, | ||
R7FA2E1A92DNE#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 4 | 16 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A92DNE#BA0 | Switch to full carton products | 3 | 1.538 | Get Samples, |
R7FA2E1A92DNH#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 4 | 16 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 11 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A92DNH#BA0 | Switch to full carton products | 3 | 1.172 | Get Samples, |
R7FA2E1A93CBU#AC0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 4 | 16 | 64 | BGA | 4 x 4 x 0.99 | 0.4 | 56 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
R7FA2E1A93CFJ#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 4 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 11 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A93CFJ#BA0 | Switch to full carton products | 3 | 1.259 | Get Samples, |
R7FA2E1A93CFK#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 4 | 16 | 64 | LQFP | 14 x 14 x 1.7 | 0.8 | 56 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A93CFK#BA0 | Switch to full carton products | 3 | 1.414 | Get Samples, |
R7FA2E1A93CFL#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 4 | 16 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A93CFL#BA0 | Switch to full carton products | 3 | 1.362 | Get Samples, |
R7FA2E1A93CFM#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 4 | 16 | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 56 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A93CFM#BA0 | Switch to full carton products | 3 | Get Samples, | |
R7FA2E1A93CLM#AC0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 4 | 16 | 36 | LGA | 4 x 4 x 0.76 | 0.5 | 30 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 14 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
R7FA2E1A93CNE#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 4 | 16 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A93CNE#BA0 | Switch to full carton products | 3 | 1.644 | Get Samples, |
R7FA2E1A93CNH#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 4 | 16 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 26 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 11 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2E1A93CNH#BA0 | Switch to full carton products | 3 | 1.259 | Get Samples, |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 11 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | 1.184 | ||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 11 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | 1.308 | ||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 36 | LGA | 4 x 4 x 0.76 | 0.5 | 30 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 14 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
N/A | Full Carton (Tray) | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 36 | LGA | 4.0 x 4.0 x 0.76 | 0.5 | 30 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 14 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
N/A | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 36 | LGA | 4.0 x 4.0 x 0.76 | 0.5 | 30 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 14 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 11 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 26 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 11 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | 0.9812 | ||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 11 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | 1.273 | ||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 26 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 4 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 11 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 32 | 4 | 16 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 40 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 |
|
Introducing Industrial Sensing Solutions with IO-Link Communication | Blog Post | Nov 29, 2023 |
|
RA2E1 IO-Link Pressure Sensor Solution Enables Application Miniaturization | Blog Post | Feb 15, 2023 |
|
Would You Like to Use a LoRa®-Based Solution from Renesas to Develop IoT Applications with Low Power Consumption? | Blog Post | Oct 25, 2022 |
|
Using Example Projects to Support RA MCU Designs | Blog Post | Oct 6, 2022 |
|
Achieve Ultra-Lower Designs Using the RA2E1 MCU and FSP | Blog Post | Dec 1, 2021 |
|
Get Where You’re Going with the Official Renesas RA Family Guide | Blog Post | Jun 29, 2021 |
|
New Entry-Level RA Family RA2E1 MCU Group for Low-Cost, Low Power and Space-Constrained Applications | Blog Post | Jan 23, 2021 |
Flash: 128kB RAM: 16kB | ● | ● | ● | ● | ● | ● | ● | ● | ● |
---|---|---|---|---|---|---|---|---|---|
Flash: 64kB RAM: 16kB | ● | ● | ● | ● | ● | ● | ● | ● | ● |
Flash: 32kB RAM: 16kB | ● | ● | ● | ● | ● | ● | |||
Pin Count Package Size Pitch | 25-pin WLBGA 2.14x2.27mm 0.4mm | 32-pin LQFP 7x7mm 0.8mm | 32-pin QFN 5x5mm 0.5mm | 36-pin LGA 4x4mm 0.5mm | 48-pin QFN 7x7mm 0.5mm | 48-pin LQFP 7x7mm 0.5mm | 64-pin BGA 4x4mm 0.4mm | 64-pin LQFP 14x14mm 0.8mm | 64-pin LQFP 10x10mm 0.5mm |