Factories and production facilities today are becoming more advanced in order to improve productivity and safety. These advances are based on converting to open or Ethernet network communication.

Several technical requirements demanded of equipment used at factories are:

  1. Support for an open network communications protocol
    PROFINET ,EtherCAT, Modbus and OPC UA
  2. High-speed real-time performance and low power consumption to achieve high productivity
    EtherCAT, PROFINET IRT, and future TSN
  3. Support for functional safety to realize safely operating equipment

Industrial equipment vendors need to develop equipment that satisfies these requirements, and users need to implement and use this equipment. Renesas provide ICs for Industrial Ethernet to easy to realize these functions.

Browse Applications

Browse block diagrams for industrial network applications to see how our devices could be used in your next project.

Industrial Ethernet & Fieldbus

Seamless real-time communication is the core prerequisite for all Industry 4.0/IIoT implementations. Renesas offers best in class communication components for all leading industrial communication protocols such as PROFINET, EtherNet/IP, EtherCAT, Modbus, IO-Link and more. All of these silicon solutions come with comprehensive software support.

* Also OPC-UA and TSN information are described here.

Related Technologies

 IA Functional Safety

Renesas offers functional safety solutions and development tools with safety support.

 IA Security

Security is the heart of connected, smart manufacturing. Renesas provides device security technology and network security for confidential data transfer.