Lineup
E10A-USB
On-chip debugging emulator for SuperH RISC engine, H8SX and H8S Family
E8a
On-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. *This product is E8 emulator's successor.
E30A
On-chip debugging emulator that makes use of the debugging circuit NSD (New Single-wire Debugger), that is built in the R32C/100Series MCUs. NSD is Renesas original OCD (On-chip Debugger).
E10T-USB
On-Chip Debugging Emulator for H8/3048B (H8/3048BF, H8/3048BVF) and H8/3029 (H8/3029F)
M32100T-EZ-E
Emulator for M32R Family *Low-end model