Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
This Software / Tool Has Been Discontinued

Please contact technical support with any questions.

Overview

Description

The E30A Emulator is an on-chip debugging emulator that makes use of the debugging circuit NSD (New Single-wire Debugger), that is built in the R32C/100 Series MCUs. NSD is Renesas original OCD (On-chip Debugger).

Features

  • OCD (On Chip Debugger) method
    • No probing the MCU's foot pattern is necessary, and free from worry about degradation of a MCU signal.
    • No dedicated evaluation chip or packaged components required to debug the user system.
    • Newly-developed NSD method (Emulator connection method)
      • Allows emulator to debug the user system just connecting it to one coaxial cable.
      • A dedicated coaxial cable which comes with the product is 1.8 meters in length and is flexible.
  • Learn more

Release Information

R32C/100 E30A Emulator debugger

Latest Ver.: V.1.02 Release 00
Released: Feb 21, 2011

Details of upgrade (See Tool News)

Operating Environment

 

Target Devices

Downloads

Documentation

Additional Details

Specifications

ItemDescription         
Hardware break                  
Simultaneously usable functions by operation mode BreakTraceExecution TimeRAM Monitor         
Execution AddressData AccessAddress RangeData Comparison         
Product part numberR0E00030AKCT00 (Discontinued product)         
Applicable MCU

M16C Family R32C/100 Series

  • R32C/111 Group
  • R32C/116, 117, 118 Group
  • R32C/120, 121 Group
  • R32C/142 Note1, 145 Group
  • R32C/151, 152, 153, 156, 157 Group
  • R32C/160, 161 Group
         
Available MCU modeSingle-chip mode
Memory expansion mode
         
Max. operating frequency100MHz (CPU clock)         
Emulation memoryNot available (internal flash ROM used as emulation memory)         
Software breakMax. 256 points (implemented by instruction replacement)         
Execution Address break

Max. 8 points (execution address/ data access)

  • Trace point/ time measurement event
  • Only address and R/W attribute specifiable for data access break
  • One data comparison breakpoint specifiable in software
         
         
         
Combinatorial break pointOR/ status transition (in forward direction)
Trace modeTrace priority/ MCU execution priority specifiable         
Trace capacity8M events (Trace Priority)/ 512 events (MCU execution priority)         
Trace contentsBranch source and Branch destination/ conditional branch/ data access         
Trace event

Max. 8 points/ 4 areas (prefetch address/ data access)

  • Trace point/ time measurement event
  • Start/ end/ extraction event specifiable
         
Time measurementExecution time (between Go-Stop, 32-bit CPU clock counter)
Interval time 3 points (between data access, 40-bit counter)
         
RAM monitor

Specifiable in byte or word unit

  • pseudo-RAM monitor realized by software (one event used)
         
CoverageNot available         
Tracetrace-prioritylenslens--lens--          
MCU execution prioritylenslens-lenslens--          
Time measurementlenslens---lens-          
RAM monitorlenslenslens---lens          
Writer-------          
Host machine I/FUSB 2.0(High Speed)         
Target I/F2-pin (50Ω coaxial cable)
3-pin (via coaxial converter board)
8-pin (via option board)
         
Target I/F signalNSDport, GND (When using coaxial cable/ coaxial converter board)
NSDport, GND, Vcc1, Vcc2, RESET# (When using option board)
         
Targetless debuggingNot available         
Emulator power supplySupply power from a separately purchased AC adapter.
For recommended specifications of the AC adapter, see the user’s manual for the E30A emulator.
         
Target MCU power supplySupplied from a user system         
Target host PC (OS)Refer to Operating Environments of Products.         
Outside dimension
(except the protruding part)
Width: 136.3mm, depth: 104.0mm, height: 36.8mm         
WeightApprox. 300g         
Operating EnvironmentTemperature: 5ºC to 35ºC (No condensation)         
Storage EnvironmentTemperature: -10ºC to 60ºC (No condensation)         
Overseas standardEuropean Standards: EN 55022 Class A, EN 55024
US FCC Standard: FCC part 15 Class A
         

Note:lens Available | — Not Available

  1. When using E30A emulator with the device, please select the following MCU file name.
Using deviceSelecting MCU file
MCU GroupDevice name
R32C/142 GroupR5F6442F\McuFiles\R32C_145\R5F6445F_E30A.mcu
R32C/142 GroupR5F6442H\McuFiles\R32C_145\R5F6445H_E30A.mcu

Components

  • E30A Emulator main unit
  • USB I/F cable
  • Target I/F cable
  • Coaxial connector
  • Coaxial converter board
  • Connector for coaxial converter board
  • Option I/F cable
  • Option board
  • Option board connector
  • Software CD-ROM

System Configuration

Image
e30a-system-config-e

Support