Overview
Description
For users of the TCP/IP protocol stack [M3S-T4-Tiny] for RX Family
Support for the TCP/IP protocol stack [M3S-T4-Tiny] for RX Family has been discontinued on December 19, 2025. In the future, please use the following successors.
Successor: lwIP FIT* modules (Download the following two modules: r_lwip_rx Driver FIT and r_lwip_driver_rx Driver FIT)
Further information: [Notification] End of Support for TCP/IP Protocol Stack [M3S-T4-Tiny]and QE for TCP/IP [Technical Preview Edition] (PDF | English, 日本語)
* FIT: Firmware Integration Technology
M3S-T4-Tiny for RX Family (hereafter abbreviated "T4") is a communications protocol software library for RX Family. It makes TCP/IP communication possible in an Ethernet-connected network for all types of equipment that incorporates RX MCUs.
Components
- TCP/IP protocol stack software (library in binary form)
- Various sample driver software*
- TCP/IP protocol stack sample program
- TCP/IP protocol stack manual and other documents in a complete set
* The sample drivers are verified their running on the evaluation boards placed in the Operating Environment.
Features
- Memory-saving compact design (TCP/IP protocols processable by the internal memory of the microcontroller)
- OS's unnecessary
- Compliant with ITRON TCP/IP API specification
- We have prepared a wrapper which converts the specifications of the ITRON TCP/IP API into those of a socket API.
- Sample driver for LAN controller available
- Efficient development through a combined use of Renesas development tools supported
- We provide a range of the sample code for T4 as an application note.
Release Information
Latest Ver.: V.2.10 Release 00
Released: Apr 19, 2021
Details of upgrade (See Application Note)
Target Devices
Design & Development
News & Blog Posts
Additional Details
Operating Environment
| IDE | |
|---|---|
| C Compiler |
|
| Debugger (Optional) | |
| Evaluation Board | Ethernet:
|
| SDIO Wireless LAN Expansion Board | Wireless LAN expansion board package for RSK (includes Wireless LAN module (eWBC))(Part Number: RTK0ZZZZZZP00000BR) |
| Included Sample Driver | RX Family Ethernet Controller Driver |