Skip to main content

Features

  • CPU: RL78 core, Max. 24MHz
  • Voltage: 1.8V to 5.5V
  • Package: 24-pin HWQFN, 20 to 30-pin LSSOP
  • Memory: SRAM Max. 2KB, Program Flash Max. 16KB
  • Timer: 16-bit Timer (ch) x 8, 8-bit Timer (ch) x 4, Watchdog Timer (ch) x 1, 12-bit Interval Timer x 1 ch
  • PWM: PWM Output x 7
  • Analog function: 10-bit A/D Converter (ch) x 8
  • On-chip Oscillator Freq. (MHz): High-Speed: 1, 4, 8, 12, 16, 24MHz
    Low-speed: 15kHz
  • Others: Power-On Reset, Low Voltage Detection

Description

RL78/G12 microcontrollers balance the industry's lowest level of consumption current (CPU: 63 μA/MHz, standby (STOP): 230 nA) and a high performance of 32.4 DMIPS (24 MHz). They have an on-chip oscillator, data flash, A/D converter, and more. Built-in safety features (function that detects illegal operation of hardware) enable support for the household appliance safety standard (IEC/UL 60730). With a 20 to 30-pin compact package lineup, these microcontrollers are perfect for sub-microcontrollers of small appliances and consumer and industrial equipment.

Parameters

AttributesValue
Program Memory (KB)2, 4, 8, 12, 16
Data Flash (KB)0, 2
RAM (KB)0.256, 0.512, 0.768, 1, 1.5, 2
Carrier TypeFull Carton (Tray), Full Tray (Tray), Magazine, Tape & Reel
Supply Voltage (V)1.8 - 5.5
I/O Ports18, 22, 26
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz)24
USB FS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)1, 3
SPI (ch)1, 2, 3
I2C (#)1, 3, 4
CAN (ch)0
CAN-FD (ch)0
WirelessNo
LIN (#)0
16-Bit Timer (ch) (#)4, 8
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)8, 11
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN4 x 4 x 0.8240.5
LSSOP6 x 4 x 1.45200.65
LSSOP9.85 x 6.1 x 1.4300.65
TSSOP6.5 x 4.4 x 1.2200.65

Application Block Diagrams

Household Smoke Detector Block Diagram
Household Smoke Detector
Ultra-low power smoke detector with integrated AFE for flexible, cost-effective fire safety.
Robot vacuum cleaner Interactive block diagram supports camera-based SLAM and includes safe motor drive technology for reliable cleaning.
Robot Vacuum Cleaner
This smart robot vacuum features environment mapping, anti-drop, obstacle detection, auto-recharge, app control.
Automated optical inspection block diagram utilizes a powerful MPU and M.2 Type E Wi-Fi/Bluetooth module featuring 4x4 MIMO antenna.
Automated Optical Inspection (AOI)
Powerful MPU with DRP-AI and Wi-Fi 6 support for high-speed, low-latency AOI systems.
Portable UV disinfector block diagram features ultra-low power and low-cost MCU, high-performance AC/DC adapters, and integrated single-cell Li-ion or Li-polymer charger.
Portable Ultraviolet (UV) Disinfector
Foldable UV disinfector offers portable, eco-friendly sanitation with safety and charging features.
Flexible 6-Channel Power Sequencer
MCU-Based 6-Channel Power Sequencer
Scalable power sequencing for PLCs with FPGAs ensures flexibility, ease of use, and reliable automation.
Smart Toilet Block Diagram
Smart Toilet
Smart toilet design with remote control and efficient heating for enhanced comfort and convenience.
Interactive block diagram of the tankless gas water heater system features two MCUs, a sensor, a temperature and humidity sensor and supports both Bluetooth Low Energy and Wi-Fi.
Smart Remote-Controlled Tankless Gas Water Heater
Tankless gas water heater with remote control, compact two-chip MCU design, and precise temperature control.

Additional Applications

  • Office
  • Home Appliance
  • Healthcare
  • Security

Applied Filters: