Overview
Description
Renesas provides a low-cost design for digital instrument clusters and HVAC displays, leveraging an MCU and a video signal processor (VSP) scaler.
System Benefits:
- Simplifies the development of multiple display resolutions with a single design.
- Scales cluster graphics easily for various display sizes and resolutions.
- Optimizes power consumption for automotive environments.
- Generates cluster graphics in one resolution with the RH850 automotive MCU, which can be scaled to different resolutions using the LCD controller.
- Upscales 1280x480 resolution primary cluster graphics for an 8” LCD panel to 1920x720 to support a 12.3” panel upgrade option for premium trim vehicle models.
- Enables "fast boot" functionality to display tell-tale lamps at ignition in under 500ms via the LCD controller, allowing the MCU software time to boot properly.
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
MCU
Products
VSP
Products
TFT PMIC
Products
Backlight LED Driver
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.