Overview

Description

E/E architectures in the automotive CASE era are evolving and there is widespread use of Communication Gateways (CoGWs), in addition to the traditional key components of ADAS, IVI, and in-vehicle control. This solution provides a reference environment integrating a Driving Video Recorder (DVR)/Driver Monitoring System (DMS) for video processing applications into the central CoGW system by using the high-performance R-Car S4 for CoGW and R-Car M3/RH850.

System Benefits​:

  • A proven reference environment for evaluation of SoCs and MCU in a CoGW application
  • Reduces concept study time, and allows users to leap forward to the feasibility study and system rationalization using the different reference boards
  • Enables evaluation under high data rate conditions, communicating video data input/output via Gigabit Ethernet/PCIe
  • Provides foundational CoGW function and R-Car S4 allows extended functionality to DVR/DMS applications

*DVR and DMS middleware are provided by a partner.

Contact Sales

Videos & Training

Communication Gateway and Integrated DVR/DMS System Solution
Image
Winning Combos

Winning Combinations for Automotive

Renesas' complementary automotive product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations