Overview

Description

Renesas sensor solutions enable in-vehicle pressure monitoring (e.g. HVAC or oil applications) and position sensing (e.g. fuel level in a fuel tank). The sensor solutions provide flexible, high accuracy and comprehensive system solutions using sensor signal conditioners (SSC), a buck controller (DC/DC) and microcontrollers (MCU).

System Benefits:

  • Integration options for the SSCs with SENT, I2C or integrated LIN interfaces
  • User-friendly SSC configuration with existing communication board and GUI
  • MCU provides functional safety options, CAN interfaces and rich software options, offloading the main ECU
  • An RH850/F1x automotive MCU provides additional functional safety options

Contact Sales

Sensor Signal Conditioning for Automotive

Renesas’ sensor signal conditioners (SSCs) are cost efficient and flexible solutions for automotive designs.

Video Transcript

My name is Maria Agalidis and I'm from Renesas Electronics. Today we’re going to talk about sensor signal conditioning.

The main challenge in the automotive world for sensors is to capture an analog signal and to convert it reliably into digital information for a microcontroller in the car.

Our SSCs (Sensor Signal Conditioning Devices) today are capturing pressure and temperature and convert it into precise information in the car. Despite the challenging environment like EMI, voltage drop, noise, our products are able to deliver accurately data.

Our demo is a clear example of sensor signal conditioning operating in a harsh environment like exhaust gas system. In this demo we can see two high temp probes and two pressure sensors that are controlling and monitoring the particle filter. The sensors are measuring the efficiency of the exhaust system and they are also sending diagnostics to the control unit. The ICs are dual channel solution and can serve two sensing probes.

This makes it a very cost efficient and flexible solution. That's why today all Tier1s are using SSC in different sections of the car.

Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations