Skip to main content
Renesas Electronics Corporation

Description

The ZSSC4160KIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC4161, ZSSC4162, ZSSC4165 and ZSSC4169 Sensor Signal Conditioner (SSC) ICs. The user's PC can communicate with the ZSSC4160 IC mounted on the ZSSC4160 SSC Evaluation Board via the SSC Communication Board through a USB connection. The Evaluation Kit Software is available on-line for free download.

The Evaluation Board can connect to the user's sensor or to the SSC Sensor Replacement Board (SRB). The SRB provides a replacement for an actual sensor and can be used for the first step of calibration or a dry-run calibration. On the SRB, the simulated resistive sensor signal is controlled by a potentiometer. The kit also includes ta small populated test PCB, 10 QFN samples and the required external components already mounted for facilitating user prototypes.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

To enable product comparisons, this modular kit is compatible with other select Renesas devices. Please contact your local sales representative for more information.

Features

  • SSC Communication Board
  • ZSSC4160 Evaluation Board
  • ZSSC4160 Test Board
  • SSC Sensor Replacement Board
  • Reel with 10 IC samples
  • USB cable
  • Tweezers

Applications

Automotive Sensor with CAN/LIN Interface Block Diagram
Automotive Sensor with CAN/LIN Interface
Automotive sensor system offers accuracy, flexibility, and reliable performance with SSC, MCU, LIN/CAN support.
Type Title Date
Manual - Development Tools PDF 1.43 MB
1 item

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 10.94 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
ZSSC4160EVKV1P5ActiveIn Stock1u | $175Available

Support Communities

  1. zssc4160kit GUI error

    Hello! I purchased the zssc4160kit, downloaded the software provided by Renesas, and ran gui. I ran the IDT SSC4160D GUI and ran it in order of file → auto, but I just got the error that there is no project file.The working manual says you automatically create a project file ...

    Feb 13, 2025
  2. ZSSC4160D GUI project file

    To purchase and test the kit provided by Renesas, I downloaded and ran the file supported on the homepage, and there is a project file for zssc4160b, but there is no project file for zssc4160d. Can I get the file?

    Feb 12, 2025
  3. ZSSC4160D GUI project file

    To purchase and test the kit provided by Renesas, I downloaded and ran the file supported on the homepage, and there is a project file for zssc4160b, but there is no project file for zssc4160d. Can I get the file?

    Feb 12, 2025