Skip to main content
Renesas Electronics Corporation

Overview

Description

The EK-RA2L1 evaluation kit enables users to effortlessly evaluate the features of the RA2L1 MCU Group and develop embedded systems applications using Renesas' Flexible Software Package (FSP) and e2 studio IDE. Utilize rich on-board features along with your choice of popular ecosystem add-ons to bring your big ideas to life.

The kit includes the EK‑RA2L1 v1 board and a micro‑USB device cable (Type‑A male to micro‑B male).

Getting Started

Running the Quick Start Example Project

  1. The EK-RA2L1 board comes pre-programmed with a quick start example project (source code provided in the EK-RA2L1 example project bundle).
  2. Power up the EK-RA2L1 board through the USB debug port (J10) using the micro USB device cable connected to a 5V power source. The white power LED will light up.
  3. The quick start example project will begin to execute blinking the blue user LED.
  4. Refer to the EK-RA2L1 – quick start guide to explore additional functionality of the quick start example project.

Developing Embedded Applications

  1. Modifying the quick start example project – refer to the EK-RA2L1 Quick Start Guide for instructions on importing, modifying and building the quick start example project.
  2. Start with one of the many other example projects (provided in the EK-RA2L1 example project's bundle) – choose from many example projects to learn about different peripherals of the RA2L1 MCU group. These example projects can serve as excellent starting points for you to develop your custom applications.

Building Custom Hardware

  1. Start by building a functional prototype - utilize the EK-RA2L1 board with your choice of ecosystem add-ons.
  2. Build custom hardware – develop custom hardware by referring to the design and manufacturing information provided in the EK-RA2L1 design package.

Features

  • MCU Native Pin Access
    • R7FA2L1AB2DFP MCU
    • 48MHz, Arm Cortex®-M23 core
    • 256KB Code Flash, 32KB SRAM
    • 100-pin LQFP (14mm x 14mm x 1.7mm, 0.5mm pitch)
    • Native pin access through prototype friendly male headers
    • MCU current measurement points
  • Ecosystem & System Control Access
    • Multiple 5V input sources
      • USB (debug)
      • External power supply
    • SEGGER J-LinkTM on-board programmer and debugger
    • Debug modes
    • User LEDs and buttons
      • Three user LEDs (red, blue, green)
      • Power LED (white) indicating availability of regulated power
      • Debug LED (yellow) indicating the debug connection
      • Two user buttons
      • One reset button
    • Five most popular ecosystem expansions
      • MikroElektronika™ mikroBUS connector
      • SparkFun® Qwiic® connector
      • Two SeeedGrove® system (I2C and analog) connectors
      • Two Digilent Pmod™ (SPI and UART) connectors
      • Arduino™ (Uno R3) connector
    • MCU boot configuration

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

Certifications

The EK-RA2L1 kit meets the following certifications/standards. Refer to the EK-RA2L1 user manual for the disclaimer, precautions and more details on the certifications.

EMC/EMI Standards

  • FCC Notice (Class A) – Part 15
  • Innovation, Science and Economic Development Canada ICES-003 Compliance: CAN ICES-3 (A)/NMB-3(A)
  • CE Class A (EMC Directive 2004/108/EEC)
  • Taiwan Chinese National Standard 13438, C6357 compliance, Class A limits
  • Australia/New Zealand AS/NZS CISPR 32:2015, Class A

Material Selection, Waste, Recycling, and Disposal Standards

  • EU RoHS
  • China SJ/T 113642014, 10-year environmental protection use period

Safety Standards

  • UL 94V-0

Support

Support Communities

  1. Setting up constant PWM signal on EK-RA2L1

    Hi everyone, I'm new to Renesas MCUs and currently working with the EK-RA2L1 to generate a PWM signal. I'm looking to get a constant PWM signal. I'm trying to find the "PWM" mode, but that's not an option. I already tried different modes, but none ...

    Oct 31, 2024
  2. EK-RA2L1 Board Class B safety files usage

    Hello, I have been using self test libraries from e2studio section at the following website: https://www.renesas.com/us/en/application/consumer-electronics/appliances/iecul-60730-functional-safety/functional-safety-solutions-class-b#related_application_notes_sample_code . When ...

    Jan 18, 2024
  3. EK-RA2L1 CAN Pins not working?

    Hi Community, I'm at the end of my skills. I set up the can module and it used to work fine, also did I make an external and internal loopback work. However, a week later now - and I don't think I changed any configuration, the external loopback does ...

    Nov 9, 2021
View All Results from Support Communities (135)

Knowledge Base

  1. Running RA2L1 UART at 1MBps Example

    Last Updated: 11/30/2021   The attached project using e2studio v3.3.0 and with an EK-RA2L1 board runs the UART at 1MBps without issue. In project Properties, make sure Baud Rate Modulation is Enabled and set baud rate to 1000000. See the below output display:     Suitable ...

    Nov 30, 2021
  2. RA Family: How to use the Debug Out function of J-Link OB on EK (Evaluation Kit)

    Last Updated: 12/14/2023 Question: How to use the Debug Out function of J-Link OB on EK (Evaluation Kit) Answer: Renesas has equipped each EK (Evaluation Kit) for RA MCUs, such as EK-RA2E1, EK-RA2E2, EK-RA2L1, EK-RA2A1, etcEK-RA4M1、EK-RA4M2、EK-RA4M3 ...

    Dec 14, 2023
  3. RA Family: Automatic Baud Rate Calculations Reported in Generated Code in FSP

    The EK-RA2L1 SCI is configured to an example baud rate (921600) in e2studio and then the project code is generated.  The clock configuration is standard for the EK-RA2L1:  The baud rate settings in the configurator are: The generated code is found in the hal_data.c file in ...

    Feb 3, 2021
View All Results from Knowledge Base (6)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?