Skip to main content

IO-Link Master

Overview

Description

As factories embrace Industry 4.0 technologies like industrial IoT, artificial intelligence (AI), and big data, there is a growing demand for more efficient, scalable, and reliable industrial automation systems. This evolution necessitates streamlined communication between sensors, actuators, and programmable logic controllers (PLCs) to simplify system complexity and enhance performance efficiency.

The IO-Link is a serial communication protocol that connects sensors and actuators to remote I/O or PLCs in factory automation. This platform offers an easy-to-use gateway development kit for the IO-Link protocol, supporting up to eight IO-Link sensors or actuators and enabling industrial Ethernet communication controlled by an Arm® Cortex®-R52 MPU.

System Benefits​:

  • Built-in IO-Link hardware frame handler significantly improves application performance, leading to faster and more reliable operations in automation systems.
  • Temperature and supply voltage monitoring and protection ensure system stability, preventing overheating or voltage irregularities, thus increasing equipment longevity and minimizing downtime.
  • Overload protection for channels and connected devices reduces the likelihood of equipment failure.
  • Optimized for up to 8-port IO-Link master applications, allowing multiple sensors and actuators to connect to a single master, improving system efficiency and reducing wiring complexity.
  • Optional secure boot function enhances system security.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
US206Sheet.52Sheet.53Sheet.1069Connector Arrow.1123US206US206US206BuckBuckBuckCAN PHYCAN PHYCAN PHYQSPI2QSPI2QSPI2QSPI1QSPI1QSPI1GB Ethernet PHYGB Ethernet PHYGB Ethernet PHYEthernet PHYEthernet PHYEthernet PHY Ethernet PHYEthernet PHYEthernet PHYEEPROMEEPROMEEPROMPower SwitchPower SwitchPower SwitchMicroSDMicroSDMicroSDClockClockClockCrystal 32.768kHzCrystal 32.768kHzCrystal 32.768kHzJTAG CONN (Optional)JTAG CONN (Optional)JTAG CONN (Optional)Sheet.18Sheet.19Sheet.20Sheet.21Sheet.22Sheet.24Sheet.25Sheet.26Sheet.27Sheet.28Sheet.29Sheet.30Sheet.31Sheet.32Sheet.33Sheet.34Sheet.35Sheet.36Sheet.37Sheet.38Sheet.39Sheet.40Sheet.41Sheet.42Sheet.43Sheet.44Sheet.45Sheet.47Sheet.48Sheet.49Sheet.51Sheet.58Sheet.59Sheet.60Sheet.61Sheet.6224VCC24VCC24VCCConnector 1.1545.0V5.0V5.0V1420mA1420mA1420mA1780mA100mA100mAConnector 1.143Connector 1.144Connector 1.145Connector 1.97Connector 1.98Connector 1.148Connector 1.149Connector 1.150USBUSBUSBConnector 1.15380mA80mA80mA25MHz25MHz25MHz 5V5V5V500mA500mA500mA 2.0mA2.0mA2.0mA 58.3mA58.3mA58.3mA 58.3mA58.3mA58.3mA 80mA80mA80mA 20mA20mA20mA20mA20mA20mA1mA1mA1mA100mA100mA100mA3.3V 440mA3.3V 440mA3.3V 440mAV/CORE: 1.1V 1300mAV/CORE: 1.1V 1300mAV/CORE: 1.1V 1300mA39mA39mA39mA 40MHz40MHz40MHz14.7456 MHz14.7456MHz14.7456MHz JTAG TDKJTAG TDKJTAG TDKJTAG TDIJTAG TDIJTAG TDIJTAG TMSJTAG TMSJTAG TMSJTAG TD0JTAG TD0JTAG TD0 32.768kHz32.768kHz32.768kHz 25MHz25MHz25MHz0.5W/3.3V0.5W/3.3V0.5W/3.3VSheet.155Dual BuckDual BuckDual Buck BuckBuckBuck BuckBuckBuckBuckBuckBuckConnector LineConnector 1.160Connector Line.192Sheet.280Sheet.281Connector Line.282Connector 1.160.283Connector 1.160.284Connector ArrowM12 Connector x4 M12 Connector x4M12 Connector x4M12 Connector x4M12 Connector x4M12 Connector x4M12 Connector x4Power Switch / Current Sense x4Power Switch/Current Sense x4Power Switch/Current Sense x4Power Switch/Current Sense x4Power Switch/Current Sense x4Power Switch/ Current Sense x4Power Switch/ Current Sensex4Connector Arrow.301Connector Arrow.302 SNSSNSSNS GTGTGTConnector Arrow.305 CQCQCQConnector Arrow.310Connected signals arrow LPLPLPVertical Wire Bundle.313Label Text 10pt.104644Sheet.1032Vertical Wire Bundle.316Label Text 10pt.104644Sheet.1035Vertical Wire Bundle.319Label Text 10pt.104644Sheet.1038LEDsComponent block.751Component block.747Component block.748 LEDsLEDsLEDsSheet.10553.3VDC/50mA3.3VDC/50mA3.3VDC/50mAConnector Arrow.1016Horizontal Wire Bundle.1017Communication Lines B.795Label Text 10pt.79644Horizontal Wire Bundle.1020Communication Lines B.795Label Text 10pt.79644Label Text 10pt.1023LEDBLEDBLabel Text 10pt.1024LEDALEDAConnector Arrow.1025M12 Connector M12 Connector x4M12 Connectorx4M12 Connectorx4 M12 Connector x4M12 Connector x4M12 Connector x4Power Switch / Current Sense x4Power Switch / Current Sense x4Power Switch / Current Sense x4Component block.748Power Switch / Current Sense x4Power Switch/ Current Sense x4Power Switch/ Current Sensex4Connector Arrow.1092Connector Arrow.1093 SNSSNSSNS GTGTGTConnector Arrow.1096CQCQCQConnector Arrow.1098Connected signals arrow.1099LPLPLPVertical Wire Bundle.1101Label Text 10pt.104644Sheet.1103Vertical Wire Bundle.1104Label Text 10pt.104644Sheet.1106Vertical Wire Bundle.1107Label Text 10pt.104644Sheet.1109Horizontal Wire Bundle.1110Communication Lines B.795Label Text 10pt.79644LEDsComponent block.751LEDLEDs LEDsLEDsLEDsSheet.1121 3.3VDC/50mA3.3VDC/50mA3.3VDC/50mAConnector Arrow.1124Horizontal Wire Bundle.1125Communication Lines B.795Label Text 10pt.79644Horizontal Wire Bundle.1128Communication Lines B.795Label Text 10pt.79644 LEDBLEDBLEDB LEDALEDALEDAVertical Wire Bundle.1136Label Text 10pt.104644Sheet.113824VCC.113924VCC24VCC24VCC24VCC24VCCSheet.1141 0.5W/3.3V0.5W/3.3V0.5W/3.3VSheet.114314.7456 MHz14.7456MHz14.7456MHzBi-directional.1145Bi-directional.1146Vertical Wire Bundle.1147Label Text 10pt.104644Sheet.1149Vertical Wire Bundle.1150Label Text 10pt.104644Sheet.1152Sheet.1153 14.7456MHz14.7456MHz14.7456MHzConnector Arrow.1155Vertical Wire Bundle.1156Label Text 10pt.104655Sheet.1158Connector Arrow.1159Vertical Wire Bundle.1160Label Text 10pt.104655Sheet.1162Connector Arrow.1163Sheet.1164IO-Link Master PHY 1IO-Link Master PHYIO-Link Master PHYOSCOSCOSCINTX/SDXINTX/SDXINTX/SDXSPISPISPICHANNELGPIO .250GPIO .477Peripheral DualGPIO .477CHANNELCHANNEL 0/1/2/3CHANNEL 0/1/2/3VDDIOVDDIOVDDIOVSVSVSLED DRVLED DRVLED DRVSheet.1165IO-Link Master PHY 2IO-Link Master PHYIO-Link Master PHYOSCOSCOSCINTX/SDXINTX/SDXINTX/SDXSPISPISPICHANNELGPIO .250GPIO .477Peripheral DualGPIO .477CHANNELCHANNEL 0/1/2/3CHANNEL0/1/2/3VDDIOVDDIOVDDIOVSVSVSLED DRVLED DRVLED DRVBi-directional 4W/3.3V .11680.5W/3.3V0.5W/3.3VSheet.1169Sheet.1170MPUMPUMPU SDIOSDIOSDIOCANCANCANQSPIQSPIQSPI QSPIQSPIQSPI GBEGBEGBE EthernetEthernetEthernet EthernetEthernetEthernet I2CI2CI2CUSB2.0/3.0USB2.0/3.0USB2.0/3.0 SPISPISPI GPIOGPIOGPIO SPISPISPI RTCRTCRTC JTAGJTAGJTAG UARTGPIOGPIO
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?