Find a QuickConnect Board
Applied Filters:
QuickConnect simplifies the development of electronic systems by using standardized hardware and software building blocks.
QuickConnect Studio, a cloud-based design platform, facilitates visual construction of hardware and software, accelerating prototype validation and product development. Engineers can drag and drop hardware device blocks, and the platform auto-generates code. Additionally, it supports real-time code customization and remote debugging, enabling iterative testing before deploying physical boards.
QuickConnect Boards are the physical boards with standardized connectors that enable rapid prototyping and testing by eliminating compatibility issues.
Access a fast, modular system of sensors, connectivity and MCU/MPU evaluation boards for rapid prototyping.
Enjoy hardware compatibility with standardized Pmod™, mikroBUS™ and Arduino interfaces that eliminate compatibility issues and simplify the design process.
Save time and effort with pre-integrated sensor libraries and automatic code generation.
This guide provides an overview of the QuickConnect Platform using a specific sensor as an example.
The QuickConnect beginner's kit aims to provide an easy starter experience for the QuickConnect Platform.
QuickConnect Studio is a cloud-based platform for visually prototyping software to accelerate validation and development.

Co-optimize hardware and software development with QuickConnect Studio
Intuitive interface with built-in Hardware and software compatibility checks
Reduces system code development time
Flexible and robust system allows customization real-time
Iterate your design before testing with remote debugging or get the boards to test live
The Renesas QuickConnect platform provides standardized hardware and software blocks that enable fast prototyping of new IoT systems.